Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 2.9 SNR (dB) 97 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 6.3 Control interface I2C Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 2.9 SNR (dB) 97 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 6.3 Control interface I2C Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
DSBGA (YFF) 25 4.84 mm² 2.2 x 2.2
  • Mono Class-D Amp: 730 mW into 8 from 3.6 V Supply (1% THD)
  • Class-D Bypass Switches
  • DirectPath Stereo Headphone Amplifier
    • No Output Capacitors Required
  • SpeakerGuard Automatic Gain Control (AGC)
  • One Differential Mono and Two Stereo Single-Ended Inputs
  • 3:1 Input MUX with Mode Control
  • 32-Step Volume Control for Both Input Channels
  • Independent Volume Controls for All Inputs
  • Independent Shutdown for Headphone and Class-D Amplifiers
  • I2C Interface
  • Short-Circuit and Thermal-Overload Protection
  • Operates from 2.5 V to 5.5 V
  • 25-Ball 2,16 mm × 2,11 mm, 0,4 mm pitch WCSP
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Portable Media Players
    • Portable Gaming
    • Multimedia Platforms

  • Mono Class-D Amp: 730 mW into 8 from 3.6 V Supply (1% THD)
  • Class-D Bypass Switches
  • DirectPath Stereo Headphone Amplifier
    • No Output Capacitors Required
  • SpeakerGuard Automatic Gain Control (AGC)
  • One Differential Mono and Two Stereo Single-Ended Inputs
  • 3:1 Input MUX with Mode Control
  • 32-Step Volume Control for Both Input Channels
  • Independent Volume Controls for All Inputs
  • Independent Shutdown for Headphone and Class-D Amplifiers
  • I2C Interface
  • Short-Circuit and Thermal-Overload Protection
  • Operates from 2.5 V to 5.5 V
  • 25-Ball 2,16 mm × 2,11 mm, 0,4 mm pitch WCSP
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Portable Media Players
    • Portable Gaming
    • Multimedia Platforms

The TPA2051D3 is an audio subsystem with a mono Class-D power amplifier, a stereo DirectPath headphone amplifier, and bypass switches. The DirectPath headphone amplifier eliminates the need for external dc-blocking output capacitors. The built-in charge pump creates a negative supply voltage for the headphone amplifier, allowing a 0 V dc bias at the output. The DirectPath headphone amplifier drives 25 mW into 16 speakers from a 4.2 V supply.

The subsystem includes three inputs: A differential mono input and two stereo single-ended (SE) inputs. The stereo inputs are also configurable as differential mono inputs. Each input channel has an independent volume control. Seven operating modes provide input-to-output combinations and shutdown control. Operating mode and volume levels are controlled over a 1.8 V compatible I2C interface.

The TPA2051D3 uses SpeakerGuardTM technology to prevent output clipping distortion and excessive power to the speaker and headphones.

The Class-D amplifier includes a bypass mode. This allows the baseband IC (BB) to directly drive the 8 speaker. This is useful for dual-mode speaker phones in voice—only mode.

The Class-D amplifier uses 4.9 mA and the DirectPath amplifier uses 4.1 mA of typical quiescent current. Total supply current reduces to less than 1 µA in shutdown.

The TPA2051D3 is available in a 25-bump 2,16 mm × 2,11 mm, 0,4 mm pitch WCSP with less than 0.8 mm height.

The TPA2051D3 is an audio subsystem with a mono Class-D power amplifier, a stereo DirectPath headphone amplifier, and bypass switches. The DirectPath headphone amplifier eliminates the need for external dc-blocking output capacitors. The built-in charge pump creates a negative supply voltage for the headphone amplifier, allowing a 0 V dc bias at the output. The DirectPath headphone amplifier drives 25 mW into 16 speakers from a 4.2 V supply.

The subsystem includes three inputs: A differential mono input and two stereo single-ended (SE) inputs. The stereo inputs are also configurable as differential mono inputs. Each input channel has an independent volume control. Seven operating modes provide input-to-output combinations and shutdown control. Operating mode and volume levels are controlled over a 1.8 V compatible I2C interface.

The TPA2051D3 uses SpeakerGuardTM technology to prevent output clipping distortion and excessive power to the speaker and headphones.

The Class-D amplifier includes a bypass mode. This allows the baseband IC (BB) to directly drive the 8 speaker. This is useful for dual-mode speaker phones in voice—only mode.

The Class-D amplifier uses 4.9 mA and the DirectPath amplifier uses 4.1 mA of typical quiescent current. Total supply current reduces to less than 1 µA in shutdown.

The TPA2051D3 is available in a 25-bump 2,16 mm × 2,11 mm, 0,4 mm pitch WCSP with less than 0.8 mm height.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection This product is a similar Class-D amplifier but without a headphone amplifier and with variable gain
TPA6130A2 ACTIVE 138-mW, stereo, analog input headphone amplifier with I2C control interface This product is a higher power (138-mW) headphone amplifier without Class-D speaker amp
TPA6132A2 ACTIVE 25-mW, stereo, analog input headphone amplifier in WQFN This product is a similar headphone amplifier without Class-D speaker amp

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 2.9 W/Channel Mono Class-D Audio Subsystem with DirectPath™ Headphone Amplifier datasheet (Rev. A) 21 Oct 2009
Application note TPA2051D3 I²C Pull-Up Resistor Selection 16 Oct 2011
EVM User's guide TPA2051D3EVM - User Guide 13 Jan 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPA2051D3 PSpice Transient Model (Rev. A)

SLOM191A.ZIP (36 KB) - PSpice Model
Gerber file

TPA2051D3 Design Files

SLOC336.ZIP (14671 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos