Product details

Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 6.4 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 2 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.2 PSRR (dB) 62.5 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 6.4 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 2 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.2 PSRR (dB) 62.5 Operating temperature range (°C) -40 to 85
DSBGA (YZG) 12 3.9375 mm² 2.25 x 1.75
  • 2.2 W into 4-Ω Load from 3.6-V Supply
    (1% THD+N)
  • Integrated Class-G Boost Converter
    • Increases Efficiency at Low Output Power
  • Low Quiescent Current of 3.5 mA from 3.6 V
  • Thermal and Short-Circuit Protection With Auto
    Recovery
  • 20-dB Fixed Gain
  • Available in 1.53-mm × 1.98-mm, 0.5-mm pitch
    12-ball WCSP (DSBGA) Package
  • 2.2 W into 4-Ω Load from 3.6-V Supply
    (1% THD+N)
  • Integrated Class-G Boost Converter
    • Increases Efficiency at Low Output Power
  • Low Quiescent Current of 3.5 mA from 3.6 V
  • Thermal and Short-Circuit Protection With Auto
    Recovery
  • 20-dB Fixed Gain
  • Available in 1.53-mm × 1.98-mm, 0.5-mm pitch
    12-ball WCSP (DSBGA) Package

The TPA2080D1 device is a high-efficiency Class-D audio power amplifier with an integrated Class-G boost converter that enhances efficiency at low output power. It drives up to 2.2 W into an 4-Ω speaker (1% THD+N). With 85% typical efficiency, the TPA2080D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.75-V supply voltage for the Class-D amplifier when high output power is required. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. During low audio output power periods, the boost converter deactivates and connects VBAT directly to the Class-D amplifier supply, PVDD. This improves overall efficiency.

The TPA2080D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal-to-noise ratio (SNR).

The TPA2080D1 is available in a space-saving 1.53-mm × 1.982-mm, 0.5-mm pitch WCSP package (YZG).

The TPA2080D1 device is a high-efficiency Class-D audio power amplifier with an integrated Class-G boost converter that enhances efficiency at low output power. It drives up to 2.2 W into an 4-Ω speaker (1% THD+N). With 85% typical efficiency, the TPA2080D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.75-V supply voltage for the Class-D amplifier when high output power is required. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. During low audio output power periods, the boost converter deactivates and connects VBAT directly to the Class-D amplifier supply, PVDD. This improves overall efficiency.

The TPA2080D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal-to-noise ratio (SNR).

The TPA2080D1 is available in a space-saving 1.53-mm × 1.982-mm, 0.5-mm pitch WCSP package (YZG).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPA2080D1 2.2-W Constant Output Power Class-D Audio Amplifier With Class-G Boost Converter datasheet (Rev. B) PDF | HTML 27 Apr 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide TPA2080D1 Audio Power Amplifier Evaluation Module 17 Feb 2012
Application note Filter-Free Class-D Audio Amplifiers 09 Nov 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPA2080D1 TINA-TI Reference Design

SLOM271.TSC (687 KB) - TINA-TI Reference Design
Simulation model

TPA2080D1 TINA-TI Spice Model

SLOM270.ZIP (14 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZG) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos