Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 8 Load (min) (Ω) 8 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 11 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8 Analog supply voltage (max) (V) 18 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 8 Load (min) (Ω) 8 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 11 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8 Analog supply voltage (max) (V) 18 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • 10-W/Channel Into an 16- Load From a
    17-V Supply
  • Up to 92% Efficient, Class-D Operation
    Eliminates Need For Heatsinks
  • 8.5-V to 18-V Single-Supply Operation
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs Minimizes Common-Mode Noise
  • Space-Saving, Thermally Enhanced PowerPAD™ Packaging
  • Thermal and Short-Circuit Protection
    With Auto Recovery Option
  • Pinout Similar to TPA3000D Family
  • APPLICATIONS
    • LCD Monitors and TVs
    • All-In-One PCs

PowerPAD Is a trademark of Texas Instruments

  • 10-W/Channel Into an 16- Load From a
    17-V Supply
  • Up to 92% Efficient, Class-D Operation
    Eliminates Need For Heatsinks
  • 8.5-V to 18-V Single-Supply Operation
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs Minimizes Common-Mode Noise
  • Space-Saving, Thermally Enhanced PowerPAD™ Packaging
  • Thermal and Short-Circuit Protection
    With Auto Recovery Option
  • Pinout Similar to TPA3000D Family
  • APPLICATIONS
    • LCD Monitors and TVs
    • All-In-One PCs

PowerPAD Is a trademark of Texas Instruments

The TPA3008D2 is a 10-W (per channel) efficient, class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3008D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3008D2 eliminates the need for external heatsinks when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 15.3, 21.2, 27.2, and 31.8 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts. A fault terminal allows short-circuit fault reporting and automatic recovery. Thermal protection ensures that the maximum junction temperature is not exceeded.

The TPA3008D2 is a 10-W (per channel) efficient, class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3008D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3008D2 eliminates the need for external heatsinks when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 15.3, 21.2, 27.2, and 31.8 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts. A fault terminal allows short-circuit fault reporting and automatic recovery. Thermal protection ensures that the maximum junction temperature is not exceeded.

Download

Next Generation 15-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3110D2

Next Generation Low-EMI 10-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3136D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPA3008D2: 10-W Stereo Class-D Audio Power Amp datasheet (Rev. C) 19 Aug 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​