Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 2 SNR (dB) 105 THD + N at 1 kHz (%) 0.75 Iq (typ) (mA) 6 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 2 SNR (dB) 105 THD + N at 1 kHz (%) 0.75 Iq (typ) (mA) 6 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Internal Gain Control, Which Eliminates External Gain-Setting Resistors
  • 2-W/Ch Output Power Into 3- Load From 5-V Supply
  • Fully Differential Input
  • Low Supply Current ...6-mA Typical
  • Depop Circuitry
  • APPLICATIONS
    • Notebook Computers, PDAs, and Other Portable Audio Devices

  • Internal Gain Control, Which Eliminates External Gain-Setting Resistors
  • 2-W/Ch Output Power Into 3- Load From 5-V Supply
  • Fully Differential Input
  • Low Supply Current ...6-mA Typical
  • Depop Circuitry
  • APPLICATIONS
    • Notebook Computers, PDAs, and Other Portable Audio Devices

The TPA6017A2 is a stereo audio power amplifier in a 20-pin TSSOP thermally enhanced package capable of delivering 2 W of continuous RMS power per channel into 3- loads. Internal gain control minimizes the number of external components needed, simplifying the design, and freeing up board space for other features.

Amplifier gain is internally configured and controlled by way of two terminals (GAIN0 and GAIN1). Gain settings of 6 dB, 10 dB, 15.6 dB, and 21.6 dB (inverting) are provided.

The TPA6017A2 is a stereo audio power amplifier in a 20-pin TSSOP thermally enhanced package capable of delivering 2 W of continuous RMS power per channel into 3- loads. Internal gain control minimizes the number of external components needed, simplifying the design, and freeing up board space for other features.

Amplifier gain is internally configured and controlled by way of two terminals (GAIN0 and GAIN1). Gain settings of 6 dB, 10 dB, 15.6 dB, and 21.6 dB (inverting) are provided.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2-W Stereo Audio Power Amplifier with Four Selectable Gain Settings datasheet (Rev. A) 28 Sep 2007
User guide TPA6017A2EVM - User Guide 21 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6017A2EVM — TPA6017A2 Evaluation Module (EVM)

The TPA6017A2 is a 2-W stereo audio power amplifier in a 20-pin TSSOP thermally enhanced package capable of delivering 2 W of continuous RMS power per channel into 3-Ohm speakers. Internal gain control minimizes the number of external components needed, simplifying the design, and freeing up board (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos