Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 15 Power stage supply (min) (V) 7 Load (min) (Ω) 16 Output power (W) 3 SNR (dB) 102.5 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 11 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 7 Analog supply voltage (max) (V) 15 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 15 Power stage supply (min) (V) 7 Load (min) (Ω) 16 Output power (W) 3 SNR (dB) 102.5 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 11 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 7 Analog supply voltage (max) (V) 15 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 3 W Into 16 From 12-V Supply
  • Volume Control for Speakers (BTL) and Headphones (SE)
  • Differential Inputs
  • Depop Circuitry
  • 1 µA Shutdown Current
  • Surface Mount Package
  • APPLICATIONS
    • LCD Monitors and LCD TVs
    • Multimedia Speakers
    • Notebook Computers

PowerPAD is a trademark of Texas Instruments.

  • 3 W Into 16 From 12-V Supply
  • Volume Control for Speakers (BTL) and Headphones (SE)
  • Differential Inputs
  • Depop Circuitry
  • 1 µA Shutdown Current
  • Surface Mount Package
  • APPLICATIONS
    • LCD Monitors and LCD TVs
    • Multimedia Speakers
    • Notebook Computers

PowerPAD is a trademark of Texas Instruments.

The TPA6030A4 is designed to drive 3 W into 16- speakers using a surface-mount package without the need for an external heatsink. These features make it ideal for 15" – 17" LCD monitors, small multimedia speakers, and notebook computers.

To simplify system design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. The delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Integrated depop circuitry and the fully differential design minimize pops, clicks, and unwanted noise to provide a high level of audio performance.

The device is available in a 28-pin TSSOP PowerPAD™ package. The PowerPAD™ package is designed to transfer heat into the ground plane, eliminating the need for external heat sinks—minimizing solution cost and size.

The TPA6030A4 is designed to drive 3 W into 16- speakers using a surface-mount package without the need for an external heatsink. These features make it ideal for 15" – 17" LCD monitors, small multimedia speakers, and notebook computers.

To simplify system design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. The delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Integrated depop circuitry and the fully differential design minimize pops, clicks, and unwanted noise to provide a high level of audio performance.

The device is available in a 28-pin TSSOP PowerPAD™ package. The PowerPAD™ package is designed to transfer heat into the ground plane, eliminating the need for external heat sinks—minimizing solution cost and size.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-W Stereo Audio Power Amplifier With Advanced DC Volume Control datasheet (Rev. B) 27 Jan 2005
User guide TPA6030A4EVM - User Guide (Rev. A) 04 Nov 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6030A4EVM — TPA6030A4 Evaluation Module (EVM)

The TPA6030A4 is a 3-W stereo audio power amplifier designed for 12V applications with a 16-Ohm minimum speaker impedance. Features including DC volume control and integrated stereo headphone drive make this device ideal for 15" to 17" audio enhanced flat panel displays.

Designers can quickly (...)

User guide: PDF
Not available on TI.com
Gerber file

TPA6030A4 Gerber Files

SLVC075.ZIP (140 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos