Home Power management Power switches eFuses & hot swap controllers

TPS24700

ACTIVE

2.5-V to 18-V hot swap controller

Product details

FET External Vin (min) (V) 2.5 Vin (max) (V) 18 Vabsmax_cont (V) 30 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Power good signal, Short circuit protection Quiescent current (Iq) (typ) (A) 0.001 Quiescent current (Iq) (max) (A) 0.0014
FET External Vin (min) (V) 2.5 Vin (max) (V) 18 Vabsmax_cont (V) 30 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Power good signal, Short circuit protection Quiescent current (Iq) (typ) (A) 0.001 Quiescent current (Iq) (max) (A) 0.0014
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Starup
  • Accurate 25-mV Current Sense Threshold
  • Timed Overcurrent Breaker
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Latch Off (TPS24700) and Retry Versions (TPS24701)
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout Changes
  • Small MSOP-8 Package
  • APPLICATIONS
    • Server Backplanes
    • Storage Area Networks (SAN)
    • Medical Systems
    • Plug-In Modules
    • Base Stations
    • Consumer Electronics

  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Starup
  • Accurate 25-mV Current Sense Threshold
  • Timed Overcurrent Breaker
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Latch Off (TPS24700) and Retry Versions (TPS24701)
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout Changes
  • Small MSOP-8 Package
  • APPLICATIONS
    • Server Backplanes
    • Storage Area Networks (SAN)
    • Medical Systems
    • Plug-In Modules
    • Base Stations
    • Consumer Electronics

The TPS24700/1 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit are allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source. The low, 25-mV current sense threshold is highly accurate and allows use of smaller, more-efficient sense resistors, yielding lower power loss and smaller footprint. A power-good output is provided for status monitoring and downstream load control.

TPS24700/1 replaces the LTC4211 in existing designs with no PCB board changes and only minor external component changes – yielding a more accurate, efficient solution.

The TPS24700/1 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit are allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source. The low, 25-mV current sense threshold is highly accurate and allows use of smaller, more-efficient sense resistors, yielding lower power loss and smaller footprint. A power-good output is provided for status monitoring and downstream load control.

TPS24700/1 replaces the LTC4211 in existing designs with no PCB board changes and only minor external component changes – yielding a more accurate, efficient solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM25066A ACTIVE 2.9-V to 17-V hot swap controller with I2C and PMBus with increased monitoring accuracy Current and power monitoring with I2C and SMBus interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 2.5-V to 18-V High-Efficiency Hot-Swap Controller datasheet (Rev. B) 13 May 2011
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Hot Swap Selection Tool 28 Jul 2015
EVM User's guide Using the TPS24700EVM, TPS24701EVM, TPS24710EVM and the TPS24711EVM (Rev. A) 10 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS24700EVM-001 — Evaluation Module for TPS27400 Positive Voltage Power-Limiting Hotswap Controller

The TPS24700EVM-001 is a fully assembled and tested circuit for evaluating the TPS24700 positive voltage power-limiting hot swap controller. The evaluation module is a 12-V, 25-A hot swap controller in latch off mode with an external MOSFET.

User guide: PDF
Not available on TI.com
Simulation model

TPS24700 TINA-TI Transient Reference Design

SLVM327.TSC (668 KB) - TINA-TI Reference Design
Simulation model

TPS24700 TINA-TI Transient Spice Model

SLVM328.ZIP (50 KB) - TINA-TI Spice Model
Simulation model

TPS24700 Unencrypted PSpice Transient Package (Rev. A)

SLVM232A.ZIP (73 KB) - PSpice Model
Calculation tool

SLVC567 TPS2470X Design Calculator Tool

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS24700 2.5-V to 18-V hot swap controller TPS24701 2.5-V to 18-V hot swap controller with soft-start
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos