Gehäuseinformationen
Gehäuse | Pins VQFN (RGC) | 64 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von AFE5401-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following
Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Integrated Analog Front-End
Includes:
- Quad LNA, Equalizer, PGA, Antialiasing Filter, and ADC
- Input-Referred Noise with 30-dB PGA
Gain:
- 2.9-nV/√Hz for 15-dB LNA Gain
- 2.0-nV/√Hz for 18-dB LNA Gain with HIGH_POW_LNA Mode
- Simultaneous Sampling Across Channels
- Programmable LNA Gain:
12 dB, 15 dB, 16.5 dB, and 18 dB - Programmable Equalizer Modes
- Built-In Diagnostic Modes
- Temperature Sensor
- Programmable-Gain
Amplifiers (PGAs):
- 0 dB to 30 dB in 3-dB Steps
- Programmable, Third-Order, Antialiasing
Filter:
- 7 MHz, 8 MHz, 10.5 MHz, and 12 MHz
- Analog-to-Digital Converter
(ADC):
- Quad Channel, 12 Bits, 25 MSPS per Channel
- No External Decoupling Required for References
- Parallel CMOS Outputs
- 64-mW Total Core Power per Channel at
25 MSPS per Channel - Supplies: 1.8 V and 3.3 V
- Package: 9-mm × 9-mm VQFN-64
Beschreibung von AFE5401-Q1
The AFE5401-Q1 is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25 MSPS per channel.
Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0 dB to 30 dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.
Each LNA, PGA, and antialiasing filter output is differential (limited to 2 VPP). The antialiasing filter drives the on-chip, 12-bit, 25-MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.
The device is available in a 9-mm × 9-mm, VQFN-64 package and is specified over a temperature range of –40°C to +105°C. For more information, contact AFE5401_info@list.ti.com.