Gehäuseinformationen
Gehäuse | Pins VSON (DRZ) | 12 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von BQ78Z100
- High-Accuracy Coulomb Counter with Input Offset
Error < 1 µV (Typical) - High-Side FET Drive Allows Serial Bus
Communication During Fault Conditions - Analog Front End with Two Independent ADCs
- Support for Simultaneous Current and Voltage
Sampling
- Support for Simultaneous Current and Voltage
- Bus Communications Interface Options
- I2C
- HDQ
- SHA-1 Hash Message Authentication Code
(HMAC) Responder for Increased Battery Pack
Security- Split Key (2 × 64) Stored in Secure Memory
- Programmable Protection Levels for:
- Overcurrent in Discharge
- Short-Circuit Current in Charge
- Short-Circuit Current in Discharge
- Overvoltage
- Undervoltage
- Overtemperature
- Supports a 1-mΩ to 3-mΩ Current Sense Resistor
- Compact 12-Terminal SON Package (DRZ)
Beschreibung von BQ78Z100
The bq78z100 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1-series to 2-series cell Li-Ion and Li-Polymer battery packs.
The bq78z100 gas gauge communicates via an I2C-compatible interface or single-wire HDQ interface and combines an ultra-low-power, high-speed TI bqBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-channel FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.
The bq78z100 device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-channel FETs, internal AFE watchdog, and cell balancing. Through firmware, the devices can provide a larger array of features including protection against overvoltage, undervoltage, overtemperature, and more.