Gehäuseinformationen
Gehäuse | Pins CDIP (J) | 14 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von CD4016B-MIL
- 20V digital or ± 10V peak-to-peak switching
- 280Ω typical on-state resistance for 15V operation
- Switch on-state resistance matched to within 10Ω typ over 15V signal-input range
- High on/off output-voltage ratio: 65dB typ at f is = 10kHz, RL= 10kΩ
- High degree of linearity: <0.5% distortion typat f is= 1kHz, V is= 5Vp-p, V DD −V SS ⩾10V, R L = 10kΩ
- Extremely low off-state switch leakage resulting in very low offset current and high effective off-state resistance: 100pA typ. at V DD −V SS =18V, T A=25°C
- Extremely high control input impedance (control circuit isolated from signal circuit: 10 12 Ω typ.
- Low crosstalk between switches: −50dB typ at f is = 0.9MHz, R L = 1kΩ
- Matched control-input to signal-output capacitance: Reduces output signal transients
- Frequency response, switch on = 40MHz (typical)
- 100% tested for quiescent current at 20V
- Maximum control input current of 1µA at 18V over full package temperature range; 100nA at 18V at 25°C
- 5V, 10V, and 15V parametric ratings
Beschreibung von CD4016B-MIL
For transmission or multiplexing of analog or digital signals high-voltage types (20V rating).
CD4016B B Series types are quad bilateral switches intended for the transmission or multiplexing of analog or digital signals. Each of the four independent bilateral switches has a single control signal input which simultaneously biases both the p and n device in a given switch on or off.
The CD4016B B Series types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).