Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 14 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von DRV602
- DirectPath™
- Eliminates Pop/Clicks
- Eliminates Output DC-Blocking Capacitors
- Provides Flat Frequency Response 20Hz–20kHz
- Low Noise and THD
- SNR > 102 dB
- Typical VN < 15 µVms
- THD+N < 0.05% 20 Hz–20 kHz
- Output Voltage into 2.5-k Load
- 2 Vrms with 3.3-V Supply Voltage
- 3 Vrms with 5-V Supply Voltage
- 3Vrms Output Voltage into 2.5 k Load With 5V Supply Voltage
- Differential Input
- APPLICATIONS
- Set-Top Boxes
- PDP / LCD TV
- Blu-ray Disc™, DVD-Players
- Home Theater in a Box
DirectPath, TI FilterPro are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.
All other trademarks are the property of their respective owners.
Beschreibung von DRV602
The DRV602PW is a 3Vrms pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.
Designed using TIs patented DirectPath™ technology, the DRV602 is capable of driving 3Vrms into a 2.5k load with 5V supply voltage. The device has differential inputs and uses external gain setting resistors, that supports a gain range of ±1V/V to ±10V/V. The use of external gain resistors also allows the implementation of a 2nd order low pass filter to compliment DACs and SOC converters. The line output of the DRV602 has ±8kV IEC ESD protection. The DRV602 (referred to as the 602) has built-in shutdown control for pop-free on/off control.
Using the DRV602 in audio products can reduce component count compared to traditional methods of generating a 3Vrms output. The DRV602 doesn't require a power supply greater than 5V to generate its 8.5VPP output, nor does it require a split rail power supply. The DRV602 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 3Vrms output.
The DRV602 is available in a 14 pin TSSOP package.
If higher SNR, trimmed DC-offset and external undervoltage-mute functions are beneficial in the application, TI recommends the footprint compatible DRV603 (SLOS617).
For a stereo line and stereo HP driver see DRV604 (SLOS659).