Gehäuseinformationen
Gehäuse | Pins SSOP (DL) | 56 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 1.000 | LARGE T&R |
Merkmale von SN74CBT16292
- Member of Texas Instruments' WidebusTM Family
- 4-
Switch Connection Between Two Ports
- TTL-Compatible Control Input Levels
- Make-Before-Break Feature
- Internal 500-
Pulldown Resistors to Ground
- Latch-Up Performance Exceeds 250 mA Per JESD 17
Widebus is a trademark of Texas Instruments.
Beschreibung von SN74CBT16292
The SN74CBT16292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1.