Gehäuseinformationen
Gehäuse | Pins VQFN (RGE) | 24 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TAS2505A-Q1
- AEC-Q100 Qualified with the following results for automotive applications:
- Device temperature grade 2: –40°C to 105°C ambient operating temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- Mono class-D BTL speaker amplifier
- 2.6W at 10% THD_N (4Ω, 5.5V)
- 1.7W at 10% THD+N (8Ω, 5.5V)
- Supports both digital and analog input
- Single supply 2.7V to 5.5V
- Load diagnostic functions:
- Output-to-GND Short
- Terminal-to-terminal short
- Output-to-power short
- Over temperature
- Supports 9kHz to 96kHz sample rates
- Two single-ended inputs with output mixing and level control
- Embedded power-on-reset
- Programmable digital audio processing:
- Bass boost
- Treble
- EQ (up to 6 biquads)
- I2S, Left-justified, right-justified, DSP, and TDM audio interfaces
- I2C and SPI Control With Auto-Increment
- 24-Pin, VQFN wettable flank (automotive grade) package
Beschreibung von TAS2505A-Q1
The TAS2505A-Q1 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is designed for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path, and the integrated LDO enables single supply operation. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.