Gehäuseinformationen
Gehäuse | Pins HTSSOP (DDV) | 44 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 35 | TUBE |
Merkmale von TAS5186A
- Total Output Power @ 10% THD+N
- 5×30 W @ 6
- 105-dB SNR (A-Weighted)
- 0.07% THD+N @ 1 W
- Power Stage Efficiency > 90% Into Recommended Loads (SE)
- Integrated Self-Protection Circuits
- Undervoltage
- Overtemperature
- Overload
- Short Circuit
- Integrated Active-Bias Control to Avoid DC Pop
- Thermally Enhanced 44-Pin HTSSOP Package
- EMI-Compliant When Used With Recommended System Design
- APPLICATIONS
- DVD Receiver
- Home Theater in a Box
PowerPAD is a trademark of Texas Instruments.
Beschreibung von TAS5186A
The TAS5186A is a high-performance, six-channel, digital-amplifier power stage with an improved protection system. The TAS5186A is capable of driving a 6-, single-ended subwoofer greater than 60 W at 10% THD+N performance.
A low-cost, high-fidelity audio system can be built using a TI chipset comprising a modulator (e.g., TAS5086) and the TAS5186A. This device does not require power-up sequencing because of the internal power-on reset.
The TAS5186A requires only simple passive demodulation filters on its outputs to deliver high-quality, high-efficiency audio amplification. The device efficiency of the TAS5186A is greater than 90% when driving 6- subwoofer speaker.
The TAS5186A has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overload protection, undervoltage protection, and overtemperature protection. The TAS5186A has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.