32-pin (RHB) package image

6PAIC3104TRHBRQ1 AKTIV

Energieeffizienter Stereo-Audiocodec mit 6 Audioeingangspins und 6 Audioausgangstreibern für die Aut

AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
open-in-new Alternativen anzeigen

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Automotive
RoHS Ja
REACH Ja
Beschichtungsmaterial für Anschlussdrähte/Balls NIPDAU
MSL-Rating/Spitzenrückfluss Level-3-260C-168 HR
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltene Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltene Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins VQFN (RHB) | 32
Betriebstemperaturbereich (°C) -40 to 105
Gehäusemenge | Träger 3.000 | LARGE T&R

Merkmale von TLV320AIC3104-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Stereo Audio DAC:
    • 102-dBA Signal-to-Noise Ratio
    • 16-, 20-, 24-, or 32-Bit Data
    • Supports Sample Rates From 8kHz to 96kHz
    • 3D, Bass, Treble, EQ, De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • Stereo Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8kHz to 96kHz
    • Digital Signal Processing and Noise Filteringavailable during record
  • Six Audio Input Pins:
    • One Stereo Pair of Single-Ended Inputs
    • One Stereo Pair of Fully Differential Inputs
  • Six Audio Output Drivers:
    • Fully Differential or Single-Ended Stereo Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48kHz Playback With 3.3V Analog Supply
  • Ultralow-Power Mode With Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/RightJustified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7V to 3.6V
    • Digital Core: 1.525V to 1.95V
    • Digital I/O: 1.1V to 3.6V

Beschreibung von TLV320AIC3104-Q1

The TLV320AIC3104-Q1 is a low-power stereo audio codec with stereo headphone amplifiers, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48kHz DAC playback as low as 14mW from a 3.3V analog supply, making the device an excellent choice for car audio applications in cluster and head unit systems.

The record path of the TLV320AIC3104-Q1 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during noisy and unpredictable environments, such as when an e-call system is activated. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3104-Q1 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16Ω headphones using AC-coupling capacitors, or stereo 16Ω headphones in a capless output configuration. These parameters enable the TLV320AIC3104-Q1 to act as an interface between the MCU and speaker amplifiers, such as the TPA3111D1-Q1, in various audio applications in the infotainment and cluster fields.

The stereo audio DAC supports sampling rates from 8kHz to 96kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32kHz, 44.1kHz, and 48kHz sample rates. The stereo audio ADC supports sampling rates from 8kHz to 96kHz and is preceded by programmable gain amplifiers (PGA) or an automatic gain control (AGC) circuit that can provide up to 59.5dB analog gain for low-level microphone inputs. The TLV320AIC3104-Q1 provides an extremely high range of programmability for both attack (8ms to 1,408ms) and for decay (0.05s to 22.4s). This extended AGC range allows the AGC to be tuned for many types of applications.

Where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthrough mode. This mode significantly reduces power consumption, as most of the device is powered down during this passthrough operation.

The serial control bus supports the I2C protocol, whereas the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512kHz to 50MHz, with special attention paid to the most-popular cases of 12MHz, 13MHz, 16MHz, 19.2MHz, and 19.68MHz system clocks.

The TLV320AIC3104-Q1 operates from an analog supply of 2.7V to 3.6V, a digital core supply of 1.525V to 1.95V, and a digital I/O supply of 1.1V to 3.6V.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren