Gehäuseinformationen
Gehäuse | Pins HTSSOP (DAD) | 32 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 46 | TUBE |
Merkmale von TPA3116D2
- Supports Multiple Output Configurations
- 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2)
- 2 × 30 W Into a 8-Ω BTL Load at 24 V (TPA3118D2)
- 2 × 15 W Into a 8-Ω BTL Load at 15 V (TPA3130D2)
- Wide Voltage Range: 4.5 V to 26 V
- Efficient Class-D Operation
- >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
- Advanced Modulation Schemes
- Multiple Switching Frequencies
- AM Avoidance
- Master and Slave Synchronization
- Up to 1.2-MHz Switching Frequency
- Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
- Programmable Power Limit
- Differential and Single-Ended Inputs
- Stereo and Mono Mode With Single-Filter Mono Configuration
- Single Power Supply Reduces Component Count
- Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
- Thermally Enhanced Packages
- DAD (32-Pin HTSSOP Pad Up)
- DAP (32-Pin HTSSOP Pad Down)
- –40°C to 85°C Ambient Temperature Range
Beschreibung von TPA3116D2
The TPA31xxD2 series are stereo efficient, digital amplifier power stage for driving speakers up to 100 W / 2 Ω in mono. The high efficiency of the TPA3130D2 allows it to do 2 × 15 W without external heat sink on a single layer PCB. The TPA3118D2 can even run 2 × 30 W / 8 Ω without heat sink on a dual layer PCB. If even higher power is needed the TPA3116D2 does 2 × 50 W / 4 Ω with a small heat-sink attached to its top side PowerPAD. All three devices share the same footprint enabling a single PCB to be used across different power levels.
The TPA31xxD2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences; this is achieved together with an option of either master or slave option, making it possible to synchronize multiple devices.
The TPA31xxD2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.