Product details

Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 2.5 Vs (min) (V) 5 Vs ABS (max) (V) 95 Features 90-V DC motor pin sustainability, Active Short Circuit (ASC) protection Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Compliant
Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 2.5 Vs (min) (V) 5 Vs ABS (max) (V) 95 Features 90-V DC motor pin sustainability, Active Short Circuit (ASC) protection Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Compliant
HTQFP (PAP) 64 144 mm² 12 x 12
  • AEC-Q100 qualified for automotive applications:
    • Device ambient temperature grade 0: –40°C to +150°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design will be available upon production release
    • Systematic capability up to ASIL D targeted
  • Three N-Channel half-bridge gate driver
    • 2-A/2.5-A max peak gate drive current
    • Power architecture optimized for 48-V applications
    • 12-V/48-V split supply architecture
    • 95-V transient absolute maximum rating of DC link power supply (DHCP)
    • 105-V Bootstrap voltage to support 90-V MOSFET operating voltage range
    • Bootstrap with charge pump for 100% duty cycle
  • Integrated 1x (DRV3256A-Q1) or 3x (DRV3256-Q1) current shunt amplifiers
  • Integrated configurable Active Short Circuit (ASC) function
    • Low-side (DRV3256A-Q1) or Low-side and High-side (DRV3256-Q1/DRV3256B-Q1) ASC support
    • Low-side and High-side ASC support
    • Device pin control available
    • Fault handling capability
  • Serial peripheral interface (SPI) with CRC
  • Supports 3.3-V and 5-V logic inputs
  • Advanced protection features
    • Battery voltage monitors
    • MOSFET VDS overcurrent monitors
    • Rshunt overcurrent monitors
    • MOSFET VGS gate fault monitors
    • Analog built in self test
    • Internal regulator and clock monitors
    • Device thermal warning and shutdown
    • Fault condition indicator pin s
  • AEC-Q100 qualified for automotive applications:
    • Device ambient temperature grade 0: –40°C to +150°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design will be available upon production release
    • Systematic capability up to ASIL D targeted
  • Three N-Channel half-bridge gate driver
    • 2-A/2.5-A max peak gate drive current
    • Power architecture optimized for 48-V applications
    • 12-V/48-V split supply architecture
    • 95-V transient absolute maximum rating of DC link power supply (DHCP)
    • 105-V Bootstrap voltage to support 90-V MOSFET operating voltage range
    • Bootstrap with charge pump for 100% duty cycle
  • Integrated 1x (DRV3256A-Q1) or 3x (DRV3256-Q1) current shunt amplifiers
  • Integrated configurable Active Short Circuit (ASC) function
    • Low-side (DRV3256A-Q1) or Low-side and High-side (DRV3256-Q1/DRV3256B-Q1) ASC support
    • Low-side and High-side ASC support
    • Device pin control available
    • Fault handling capability
  • Serial peripheral interface (SPI) with CRC
  • Supports 3.3-V and 5-V logic inputs
  • Advanced protection features
    • Battery voltage monitors
    • MOSFET VDS overcurrent monitors
    • Rshunt overcurrent monitors
    • MOSFET VGS gate fault monitors
    • Analog built in self test
    • Internal regulator and clock monitors
    • Device thermal warning and shutdown
    • Fault condition indicator pin s

The DRV3256-Q1 family of devices are highly-integrated three phase gate driver s for 48-V automotive motor drive applications. These devices are specifically designed to support high-power motor drive applications by providing 2-A peak source and 2.5-A peak sink gate drive currents, and 90-V MOSFET transient over voltage support. A highly efficient bootstrap architecture is used to minimize power losses and self-heating of the gate drivers. A charge pump allows for the gate drivers to support 100% PWM duty cycle control.

A wide range of diagnostics, monitoring, and protection features supports a robust motor drive system design. A highly configurable Active Short Circuit (ASC) function which enables selected external MOSFETs is integrated to achieve the fast response to system faults and to eliminate the needs of external components.

Three or single low-side current shunt amplifiers are optionally provided to support resistor based low-side current sensing.

The DRV3256-Q1 family of devices are highly-integrated three phase gate driver s for 48-V automotive motor drive applications. These devices are specifically designed to support high-power motor drive applications by providing 2-A peak source and 2.5-A peak sink gate drive currents, and 90-V MOSFET transient over voltage support. A highly efficient bootstrap architecture is used to minimize power losses and self-heating of the gate drivers. A charge pump allows for the gate drivers to support 100% PWM duty cycle control.

A wide range of diagnostics, monitoring, and protection features supports a robust motor drive system design. A highly configurable Active Short Circuit (ASC) function which enables selected external MOSFETs is integrated to achieve the fast response to system faults and to eliminate the needs of external components.

Three or single low-side current shunt amplifiers are optionally provided to support resistor based low-side current sensing.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Functional safety information is available. Request now

Evaluation module information is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV3255-Q1 ACTIVE Automotive, integrated, 3-phase 48-V Gate Driver Unit (GDU) with 4.5-A peak sink gate drive current DRV3255-Q1 has higher gate driver current output but no current sense amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV3256-Q1 Integrated 3-Phase 48-V Automotive Gate Driver Unit (GDU) with Advanced Protection and Diagnostics datasheet (Rev. C) PDF | HTML 27 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDM-02017 — Two- and three-wheeler traction inverter reference design

TIDM-02017 is a 5kW 48V traction-inverter reference design which aims to provide a foundation for you to develop high-performance high-efficiency traction-inverter systems for 2-wheeler and 3-wheeler applications and help you get to market faster. The design features a F28P65x C2000™ (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos