DRV8830
- H-Bridge Voltage-Controlled Motor Driver
- Drives DC Motor, One Winding of a Stepper Motor, or Other
Actuators/Loads - Efficient PWM Voltage Control for Constant Motor Speed
With Varying Supply Voltages - Low MOSFET On-Resistance:
HS + LS 450 mΩ
- Drives DC Motor, One Winding of a Stepper Motor, or Other
- 1-A Maximum DC/RMS or Peak Drive Current
- 2.75-V to 6.8-V Operating Supply Voltage Range
- 300-nA (Typical) Sleep Mode Current
- Serial I2C-Compatible Interface
- Multiple Address Selections Allow Up to 9 Devices on One
I2C Bus - Current Limit Circuit and Fault Output
- Thermally-Enhanced Surface Mount Packages
The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.
Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.
To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.
Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.
The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8830 Low-Voltage Motor Driver With Serial Interface datasheet (Rev. G) | PDF | HTML | 31 Dec 2015 |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
White paper | Remote Shut Off in Flow Meters is Instrumental for Smart Utility Deployment | 10 Aug 2018 | ||
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
More literature | TM4C123x Stepper Motor Control Product Summary | 06 Jul 2015 | ||
Application note | Understanding Motor Driver Current Ratings (Rev. A) | PDF | HTML | 06 Feb 2012 | |
User guide | DRV8830-32 User Guide | 03 Jun 2011 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8830EVM — DRV8830 Evaluation Module
The DRV8830 evaluation module consists of a 1A, H-bridge motor driver with a I2C control interface and a small number external components that can be used to drive one brushed DC motor or other loads like solenoids. With the DRV8830EVM, designers can quickly and easily evaluate the performance of (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HVSSOP (DGQ) | 10 | Ultra Librarian |
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.