CD74HC4067-Q1

ACTIVO

Multiplexor analógico de canal único, 5 V, 16:1, para uso automotriz

Detalles del producto

Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 50 ON-state leakage current (max) (µA) 8 Bandwidth (MHz) 89 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.025 Rating Automotive Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 6
Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 60 CON (typ) (pF) 50 ON-state leakage current (max) (µA) 8 Bandwidth (MHz) 89 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.025 Rating Automotive Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 6
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFN (RGY) 24 19.25 mm² 5.5 x 3.5 VSSOP (DGS) 24 29.89 mm² 6.1 x 4.9
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H1A
    • Device CDM ESD Classification Level C2
  • Wide analog input voltage range
  • Low ON resistance
    • 70Ω typical (VCC = 4.5V)
  • Fast switching and propagation speeds
  • Break-before-make switching
    • 6ns typical (VCC = 4.5V)
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • 4.5V to 5.5V operation
  • Direct LSTTL input logic compatibility: VIL = 0.8V maximum, VIH = 2V minimum
  • CMOS input compatibility: II ≤ 1µA at VOL, VOH
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H1A
    • Device CDM ESD Classification Level C2
  • Wide analog input voltage range
  • Low ON resistance
    • 70Ω typical (VCC = 4.5V)
  • Fast switching and propagation speeds
  • Break-before-make switching
    • 6ns typical (VCC = 4.5V)
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • 4.5V to 5.5V operation
  • Direct LSTTL input logic compatibility: VIL = 0.8V maximum, VIH = 2V minimum
  • CMOS input compatibility: II ≤ 1µA at VOL, VOH

The CD74HCx4067-Q1 device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range. It is a bidirectional switch, thus allowing any analog input to be used as an output and vice-versa. The switch has low (on) resistance and low (off) leakages. In addition, the device has an enable control that, when high, disables all switches to their off state.

The CD74HCx4067-Q1 device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range. It is a bidirectional switch, thus allowing any analog input to be used as an output and vice-versa. The switch has low (on) resistance and low (off) leakages. In addition, the device has an enable control that, when high, disables all switches to their off state.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 14
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet CD74HCx4067-Q1 Automotive High-Speed CMOS Logic 16-Channel Analog Mulitplexer and Demultiplexer datasheet (Rev. D) PDF | HTML 01 abr 2025
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 nov 2025
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 jul 2021
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 dic 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 ene 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 jul 2004
User guide Signal Switch Data Book (Rev. A) 14 nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 ago 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 jun 1997
Application note Designing With Logic (Rev. C) 01 jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 oct 1996
Application note Live Insertion 01 oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 may 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 abr 1996

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

TMUX-24PW-EVM — Módulo de evaluación genérico TMUX para encapsulados PW de 16, 20 y 24 pines (TSSOP)

El módulo de evaluación TMUX-24PW-EVM permite la rápida creación de prototipos y la caracterización de CC de la línea de productos TMUX de TI que utilizan encapsulados TSSOP (PW) de 16, 20 o 24 pines y está preparado para funcionar a alta tensión.

Guía del usuario: PDF | HTML
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TSSOP (PW) 24 Ultra Librarian
VQFN (RGY) 24 Ultra Librarian
VSSOP (DGS) 24 Ultra Librarian

Pedidos y calidad

Información incluida:
  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo/material de la bola
  • Clasificación de nivel de sensibilidad a la humedad (MSL)/reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Información incluida:
  • Lugar de fabricación
  • Lugar de ensamblaje

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos