パッケージ情報
パッケージ | ピン数 SOIC (D) | 8 |
動作温度範囲 (℃) 0 to 70 |
パッケージ数量 | キャリア 75 | TUBE |
NE5532A の特徴
- Equivalent Input Noise Voltage:
5 nV/√Hz Typ at 1 kHz - Unity-Gain Bandwidth: 10 MHz Typ
- Common-Mode Rejection Ratio: 100 dB Typ
- High DC Voltage Gain: 100 V/mV Typ
- Peak-to-Peak Output Voltage Swing 26 V Typ With VCC± = ±15 V and RL = 600 Ω
- High Slew Rate: 9 V/μs Typ
NE5532A に関する概要
The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.