パッケージ情報
パッケージ | ピン数 DSBGA (YFF) | 9 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TPA2011D1 の特徴
- Powerful Mono Class-D Amplifier
- 3.24 W (4 Ω, 5 V, 10% THDN)
- 2.57 W (4 Ω, 5 V, 1% THDN)
- 1.80 W (8 Ω, 5 V, 10% THDN)
- 1.46 W (8 Ω, 5 V, 1% THDN)
- Integrated Feedback Resistor of 300 kΩ
- Integrated Image Reject Filter for DAC Noise
Reduction - Low Output Noise of 20 µV
- Low Quiescent Current of 1.5 mA
- Auto Recovering Short-Circuit Protection
- Thermal Overload Protection
- 9-Ball, 1.21mm × 1.16 mm 0.4 mm Pitch DSBGA
- APPLICATIONS
- Wireless or Cellular Handsets and PDAs
- Portable Navigation Devices
- General Portable Audio Devices
All other trademarks are the property of their respective owners
TPA2011D1 に関する概要
The TPA2011D1 is a 3.2-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1.21 mm × 1.16 mm wafer chip scale package (DSBGA) that requires only three external components.
Features like 95% efficiency, 86-dB PSRR, 1.5 mA quiescent current and improved RF immunity make the TPA2011D1 class-D amp ideal for cellular handsets. A fast start-up time of 4 ms with no audible turn-on pop makes the TPA2011D1 ideal for PDA and smart-phone applications. The TPA2011D1 allows independent gain while summing signals from separate sources, and has a low 20 µV noise floor.