Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (NHE) 14 16 mm² 4 x 4
  • Mono 1.5W BTL or Stereo 300mW Output
  • Headphone Sense
  • “Click and Pop” Suppression Circuitry
  • No Bootstrap Capacitors Required
  • Thermal Shutdown Protection
  • Unity-Gain Stable
  • Available in Space-Saving VSSOP and WSON Packaging

Key Specifications

  • Output Power at 1% THD+N, 1kHz:
    • LM4853LD 3Ω BTL 1.9W (typ)
    • LM4853LD 4Ω BTL 1.7W (typ)
    • LM4853MM 4Ω BTL 1.5W (typ)
    • LM4853MM,LD 8Ω BTL 1.1W (typ)
    • LM4853MM,LD 8Ω SE 300mW (typ)
    • LM4853MM,LD 32Ω SE 95mW (typ)
  • THD+N at 1kHz, 95mW into 32Ω SE 1% (typ)
  • Single Supply Operation 2.4 to 5.5V
  • Shutdown Current 18µA (typ)

All trademarks are the property of their respective owners.

  • Mono 1.5W BTL or Stereo 300mW Output
  • Headphone Sense
  • “Click and Pop” Suppression Circuitry
  • No Bootstrap Capacitors Required
  • Thermal Shutdown Protection
  • Unity-Gain Stable
  • Available in Space-Saving VSSOP and WSON Packaging

Key Specifications

  • Output Power at 1% THD+N, 1kHz:
    • LM4853LD 3Ω BTL 1.9W (typ)
    • LM4853LD 4Ω BTL 1.7W (typ)
    • LM4853MM 4Ω BTL 1.5W (typ)
    • LM4853MM,LD 8Ω BTL 1.1W (typ)
    • LM4853MM,LD 8Ω SE 300mW (typ)
    • LM4853MM,LD 32Ω SE 95mW (typ)
  • THD+N at 1kHz, 95mW into 32Ω SE 1% (typ)
  • Single Supply Operation 2.4 to 5.5V
  • Shutdown Current 18µA (typ)

All trademarks are the property of their respective owners.

The LM4853 is an audio power amplifier capable of delivering 1.5W (typ) of continuous average power into a mono 4Ω bridged-tied load (BTL) with 1% THD+N or 95mW per channel of continuous average power into stereo 32Ω single-ended (SE) loads with 1% THD+N, using a 5V power supply.

The LM4853 can automatically switch between mono BTL and stereo SE modes utilizing a headphone sense pin. It is ideal for any system that provides both a monaural speaker output and a stereo line or headphone output

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4853 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4853 features an externally controlled, micropower consumption shutdown mode and thermal shutdown protection. The unity-gain stable LM4853's gain is set by external gain-setting resistors

The LM4853 is an audio power amplifier capable of delivering 1.5W (typ) of continuous average power into a mono 4Ω bridged-tied load (BTL) with 1% THD+N or 95mW per channel of continuous average power into stereo 32Ω single-ended (SE) loads with 1% THD+N, using a 5V power supply.

The LM4853 can automatically switch between mono BTL and stereo SE modes utilizing a headphone sense pin. It is ideal for any system that provides both a monaural speaker output and a stereo line or headphone output

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4853 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4853 features an externally controlled, micropower consumption shutdown mode and thermal shutdown protection. The unity-gain stable LM4853's gain is set by external gain-setting resistors

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4853   Mono 1.5 W / Stereo 300mW Power Amplifier datasheet (Rev. E) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
WSON (NHE) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos