Product details

Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 4.5 Speaker channels (max) Mono Audio input type Analog Shutdown current (ISD) (µA) 0.01 PSRR (dB) 80 Iq (typ) (mA) 5 Operating temperature range (°C) to Rating Catalog
Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 4.5 Speaker channels (max) Mono Audio input type Analog Shutdown current (ISD) (µA) 0.01 PSRR (dB) 80 Iq (typ) (mA) 5 Operating temperature range (°C) to Rating Catalog
DSBGA (YPD) 16 5.0625 mm² 2.25 x 2.25 DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • Integrated Charge Pump
  • Bridge-Tied Load Output
  • Differential Input
  • High PSRR
  • I2C Volume and Mode Control
  • Reset Input
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Minimum External Components
  • Micro-Power Shutdown
  • Available in Space-Saving 16-Bump DSBGA Package

Key Specifications

  • Output Voltage at VDD = 4.2V
    • RL = 1µF +22Ω, THD+N ≤ 1%: 5.8 VRMS (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Integrated Charge Pump
  • Bridge-Tied Load Output
  • Differential Input
  • High PSRR
  • I2C Volume and Mode Control
  • Reset Input
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Minimum External Components
  • Micro-Power Shutdown
  • Available in Space-Saving 16-Bump DSBGA Package

Key Specifications

  • Output Voltage at VDD = 4.2V
    • RL = 1µF +22Ω, THD+N ≤ 1%: 5.8 VRMS (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM48557 is a single supply, mono, ceramic speaker driver with an integrated charge-pump, designed for portable devices, such as cell phones and portable media players, where board space is at a premium. The LM48557 charge pump allows the device to deliver 5.8VRMS from a single 4.2V supply.

The LM48557 features high power supply rejection ratio (PSRR), 80dB at 217Hz, allowing the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.7V to 4.5V. The LM48557 features an active low reset input that reverts the device to its default state. Additionally, the LM48557 features a 36-step I2C volume control and mute function. The low power Shutdown mode reduces supply current consumption to 0.01µA.

The LM48557’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48557 is available in an ultra-small 16-bump DSBGA package (1.965mm x 1.965mm).

The LM48557 is a single supply, mono, ceramic speaker driver with an integrated charge-pump, designed for portable devices, such as cell phones and portable media players, where board space is at a premium. The LM48557 charge pump allows the device to deliver 5.8VRMS from a single 4.2V supply.

The LM48557 features high power supply rejection ratio (PSRR), 80dB at 217Hz, allowing the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.7V to 4.5V. The LM48557 features an active low reset input that reverts the device to its default state. Additionally, the LM48557 features a 36-step I2C volume control and mute function. The low power Shutdown mode reduces supply current consumption to 0.01µA.

The LM48557’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48557 is available in an ultra-small 16-bump DSBGA package (1.965mm x 1.965mm).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Mono, Bridge-Tied Load, Ceramic Speaker Driver w/I2C Volume Control & Reset datasheet (Rev. D) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SNAC003 LM48557 Evaluation Board Software Installation

Supported products & hardware

Supported products & hardware

Products
Piezo speaker drivers/receivers
LM48557 Mono, analog input, ceramic speaker driver with I2C volume control & integrated 5.8-V charge pump
Simulation model

LM48557 PSpice Model

SNAM134.ZIP (24 KB) - PSpice Model
Simulation model

LM48557 TINA-TI Reference Design

SNAM133.TSC (795 KB) - TINA-TI Reference Design
Simulation model

LM48557 TINA-TI Spice Model

SNAM132.ZIP (5 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YPD) 16 Ultra Librarian
DSBGA (YZR) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos