LM51561H
2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup
LM51561H
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- Suited for wide input operating range battery applications
- 3.5-V to 60-V Operating range (65-V abs max)
- 2.97-V to 16-V when BIAS = VCC
- Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
- Input transient protection up to 65 V
- Minimized battery drain
- Low shutdown current ( IQ ≤ 2.6 µA )
- Low operating current ( IQ ≤ 490 µA )
- Small solution size and low cost
- Maximum switching frequency of 2.2 MHz
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- EMI mitigation
- Selectable dual random spread spectrum
- Higher efficiency with low-power dissipation
- 100-mV ±7% accurate current limit threshold
- Strong 1.5-A peak standard MOSFET driver
- Supports external VCC supply
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
- Integrated protection features
- Constant peak current limiting over input voltage
- Optional hiccup mode overload protection (see the Device Comparison Table)
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- Accurate ±1% accuracy feedback reference
- Programmable extra slope compensation
- Adjustable soft start
- PGOOD indicator
- 14-Pin HTSSOP package (5.0 mm × 4.4 mm)
- Create a custom design using the LM5156xH with the WEBENCH power designer
The LM5156xH (LM5156H and LM51561H) device is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.
The device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5156xH 2.2-MHz Wide VIN 65-V Non-synchronous Boost/SEPIC/Flyback Controller with 150°C Maximum Junction Temperature datasheet | PDF | HTML | 23 Sep 2020 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | EMI 감소 기법, 듀얼 랜덤 확산 스펙트럼 (Rev. A) | PDF | HTML | 21 Nov 2022 | |
Application note | LM5156을 사용하여 부스트 컨버터를 설계하는 방법 (Rev. A) | PDF | HTML | 21 Nov 2022 | |
Application note | How to Design a Boost Converter Using the LM5156 (Rev. A) | PDF | HTML | 14 Nov 2022 | |
Application note | EMI Reduction Technique, Dual Random Spread Spectrum (Rev. A) | 19 Oct 2022 | ||
Functional safety information | LM34966-Q1, LM5156x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution (Rev. C) | PDF | HTML | 28 Apr 2021 | |
EVM User's guide | LM5156HEVM-FLY Evaluation Module | PDF | HTML | 15 Sep 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5156HEVM-FLY — LM5156H flyback controller evaluation module
Unencrypted LM5156-Q1 PSpice Transient Model Package (Rev. H)
Unencrypted LM5156x-Q1 PSpice Average Model (Rev. A)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.