LP38693-ADJ-Q1

ACTIVE

Automotive 500-mA, 10-V, adjustable low-dropout voltage regulator with enable

LP38693-ADJ-Q1

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 9 Vout (min) (V) 1.25 Rating Automotive Noise (µVrms) 80 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.055 Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 9 Vout (min) (V) 1.25 Rating Automotive Noise (µVrms) 80 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.055 Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
WSON (NGG) 6 9 mm² 3 x 3
  • Wide Input Voltage Range: 2.7 V to 10 V
  • All WSON Options are Available as AEC-Q100 Grade 1
  • Output Voltage Range: 1.25 V to 9 V
  • 2% Adjust (ADJ) Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA
    (Typical, 5-V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground (GND) Pin Curent: 55 µA (Typical) at Full Load
  • Enable (EN) Pin (LP38693-ADJ)
  • Wide Input Voltage Range: 2.7 V to 10 V
  • All WSON Options are Available as AEC-Q100 Grade 1
  • Output Voltage Range: 1.25 V to 9 V
  • 2% Adjust (ADJ) Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA
    (Typical, 5-V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground (GND) Pin Curent: 55 µA (Typical) at Full Load
  • Enable (EN) Pin (LP38693-ADJ)

The LP3869x-ADJ low-dropout CMOS linear regulators provide 2% precision reference voltage, extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultra-low equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it, thus allowing the GND-pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3869x-ADJ low-dropout CMOS linear regulators provide 2% precision reference voltage, extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultra-low equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it, thus allowing the GND-pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3869x-ADJ/Q1 500-mA Low-Dropout CMOS Linear Regulators Stable With Ceramic Output Capacitors datasheet (Rev. K) PDF | HTML 19 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP38693-ADJEV — 500mA Low Dropout CMOS Linear Regulator with Adjustable Output Evaluation Board

The LP38693SD-ADJ is a 500mA low-dropout linear regulator whose output voltage can be externally set to any valuebetween 1.25V and 9V using two resistors. The output voltage on this evaluation board is pre-set to 3.30V. This application note gives information about the evaluation board supplied to (...)

User guide: PDF
Not available on TI.com
Simulation model

LP38693_ADJ PSpice Transient Model

SNVM596.ZIP (39 KB) - PSpice Model
Simulation model

LP38693_ADJ Unencrypted PSpice Transient Model

SNVMAA2.ZIP (1 KB) - PSpice Model
Reference designs

TIDA-00133 — Uncompressed Digital Video SerDes over Coax for Automotive Mega Pixel CMOS Camera Reference Design

The TIDA-00133 reference design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (NGG) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos