LPV511

ACTIVE

Single, 12-V, 27-kHz operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.027 Slew rate (typ) (V/µs) 0.0077 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00097 Vn at 1 kHz (typ) (nV√Hz) 320 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0.3 Input bias current (max) (pA) 1000 CMRR (typ) (dB) 115 Iout (typ) (A) 0.0005 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0.0012 Input common mode headroom (to positive supply) (typ) (V) 0.00097 Output swing headroom (to negative supply) (typ) (V) 0.11 Output swing headroom (to positive supply) (typ) (V) -0.11
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.027 Slew rate (typ) (V/µs) 0.0077 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00097 Vn at 1 kHz (typ) (nV√Hz) 320 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0.3 Input bias current (max) (pA) 1000 CMRR (typ) (dB) 115 Iout (typ) (A) 0.0005 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0.0012 Input common mode headroom (to positive supply) (typ) (V) 0.00097 Output swing headroom (to negative supply) (typ) (V) 0.11 Output swing headroom (to positive supply) (typ) (V) -0.11
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Wide Supply Voltage Range: 2.7 V to 12 V
  • Slew Rate: 7.7 V/ms
  • Supply Current: 880 nA
  • Output Short-Circuit Current: 1.35 mA
  • Rail-to-Rail Input
  • Rail-to-Rail Output: 100 mV from Rails
  • Bandwidth (CL = 50 pF, RL = 1 MΩ): 27 kHz
  • Unity Gain Stable
  • Wide Supply Voltage Range: 2.7 V to 12 V
  • Slew Rate: 7.7 V/ms
  • Supply Current: 880 nA
  • Output Short-Circuit Current: 1.35 mA
  • Rail-to-Rail Input
  • Rail-to-Rail Output: 100 mV from Rails
  • Bandwidth (CL = 50 pF, RL = 1 MΩ): 27 kHz
  • Unity Gain Stable

The LPV511 is a micropower operational amplifier that operates from a voltage supply range as wide as 2.7 V to 12 V with ensured specifications at 3 V, 5 V, and 12 V. The ultra-low power LPV511 exhibits an excellent speed to power ratio, drawing only 880 nA of supply current with a bandwidth of 27 kHz. These specifications make the LPV511 an ideal choice for battery-powered systems that require long life through low supply current, such as instrumentation, sensor conditioning and battery current monitoring.

The LPV511 has an input range that includes both supply rails for ground and high-side battery sensing applications. The LPV511 output swings within 100 mV of either rail to maximize the signal’s dynamic range in low supply applications. In addition, the output is capable of sourcing 650 µA of current when powered by a 12-V battery.

The LPV511 is fabricated on TI’s advanced VIP50C process.

The LPV511 is available in the space-saving SC70 package, which makes it ideal for portable electronics with area-constrained PC boards.

The LPV511 is a micropower operational amplifier that operates from a voltage supply range as wide as 2.7 V to 12 V with ensured specifications at 3 V, 5 V, and 12 V. The ultra-low power LPV511 exhibits an excellent speed to power ratio, drawing only 880 nA of supply current with a bandwidth of 27 kHz. These specifications make the LPV511 an ideal choice for battery-powered systems that require long life through low supply current, such as instrumentation, sensor conditioning and battery current monitoring.

The LPV511 has an input range that includes both supply rails for ground and high-side battery sensing applications. The LPV511 output swings within 100 mV of either rail to maximize the signal’s dynamic range in low supply applications. In addition, the output is capable of sourcing 650 µA of current when powered by a 12-V battery.

The LPV511 is fabricated on TI’s advanced VIP50C process.

The LPV511 is available in the space-saving SC70 package, which makes it ideal for portable electronics with area-constrained PC boards.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV2401 ACTIVE Single, 16-V, 5.5-kHz operational amplifier Wider supply range (2.5 V to 16 V), lower offset voltage (1.2 mV), lower power (0.00088 mA), wider temperature range (-40 to 125, 0 to 70)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LPV511 Micropower, Rail-to-Rail Input and Output Operational Amplifier datasheet (Rev. D) PDF | HTML 25 Aug 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide 551012875, 551012922 Universal Op Amp Evaluation Boards (SOT-23 and SC-70) (Rev. C) 01 May 2013
White paper A Voltage-Controlled Filter 01 Jun 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

551012922-001 — SC-70 Amplifier Universal Evaluation Board

Texas Instrument offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SC-70 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can be (...)

User guide: PDF
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

LPV511 PSPICE Model

SNOM023.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060021 — Buffer (follower) circuit

This design is used to buffer signals by presenting a high input impedance and a low output impedance. This circuit is commonly used to drive low-impedance loads, analog-to-digital converters (ADC) and buffer reference voltages. The output voltage of this circuit is equal to the input voltage.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos