LPV542

ACTIVE

Dual, 5.5-V, 8-kHz, ultra low quiescent current (480-nA), 1.6-V min supply, RRIO op amp

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV8542 ACTIVE Dual, 3.6-V, 8-kHz, ultra-low quiescent current (500-nA), RRIO operational amplifier Lower supply range (1.7 V to 3.6 V), higher power (.0005 mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In, Out GBW (typ) (MHz) 0.008 Slew rate (typ) (V/µs) 0.0037 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00048 Vn at 1 kHz (typ) (nV√Hz) 250 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features EMI Hardened CMRR (typ) (dB) 101 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.00085 Input common mode headroom (to positive supply) (typ) (V) 0.00048 Output swing headroom (to negative supply) (typ) (V) 0.002 Output swing headroom (to positive supply) (typ) (V) -0.003
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In, Out GBW (typ) (MHz) 0.008 Slew rate (typ) (V/µs) 0.0037 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00048 Vn at 1 kHz (typ) (nV√Hz) 250 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features EMI Hardened CMRR (typ) (dB) 101 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.00085 Input common mode headroom (to positive supply) (typ) (V) 0.00048 Output swing headroom (to negative supply) (typ) (V) 0.002 Output swing headroom (to positive supply) (typ) (V) -0.003
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 X1SON (DNX) 8 9 mm² 3 x 3
  • Wide Supply Range: 1.6 V to 5.5 V
  • Low Supply Current: 490 nA (typical/channel)
  • Good Offset Voltage: 3 mV (maximum/room)
  • Good TcVos: 1µV/°C (typical)
  • Gain-Bandwidth: 8 kHz (typical)
  • Rail-to-Rail Input and Output
  • Unity-Gain Stable
  • Low Input Bias Current : 1 pA (typ)
  • EMI Hardened
  • Temperature Range: –40°C to 125°C
  • Thin 3 mm × 3 mm × 0.45 mm X1SON package
  • Wide Supply Range: 1.6 V to 5.5 V
  • Low Supply Current: 490 nA (typical/channel)
  • Good Offset Voltage: 3 mV (maximum/room)
  • Good TcVos: 1µV/°C (typical)
  • Gain-Bandwidth: 8 kHz (typical)
  • Rail-to-Rail Input and Output
  • Unity-Gain Stable
  • Low Input Bias Current : 1 pA (typ)
  • EMI Hardened
  • Temperature Range: –40°C to 125°C
  • Thin 3 mm × 3 mm × 0.45 mm X1SON package

The LPV542 is an ultra-low-power, dual operational amplifier that provides 8kHz of bandwidth from 490nA of quiescent current making it well suited for battery-powered applications such as health and fitness wearables, building automation, and remote sensing nodes.

Each amplifier has a CMOS input stage with pico-amp bias currents which reduces errors commonly introduced in megaohm feedback resistance topologies such as photodiode and charge sense applications. In addition, the input common-mode range extends to the power supply rails and the output swings to within 3 mV of the rails, maintaining the widest dynamic range possible. Likewise, EMI protection is designed into the LPV542 in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters, and tag readers.

The LPV542 operates on a supply voltage as low as 1.6 V, ensuring continuous superior performance in low battery situations. The device is available in an 8-pad, low-profile, leadless 3 mm × 3 mm × 0.45 mm X1SON package and a standard 8 pin VSSOP.

The LPV542 is an ultra-low-power, dual operational amplifier that provides 8kHz of bandwidth from 490nA of quiescent current making it well suited for battery-powered applications such as health and fitness wearables, building automation, and remote sensing nodes.

Each amplifier has a CMOS input stage with pico-amp bias currents which reduces errors commonly introduced in megaohm feedback resistance topologies such as photodiode and charge sense applications. In addition, the input common-mode range extends to the power supply rails and the output swings to within 3 mV of the rails, maintaining the widest dynamic range possible. Likewise, EMI protection is designed into the LPV542 in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters, and tag readers.

The LPV542 operates on a supply voltage as low as 1.6 V, ensuring continuous superior performance in low battery situations. The device is available in an 8-pad, low-profile, leadless 3 mm × 3 mm × 0.45 mm X1SON package and a standard 8 pin VSSOP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LPV542 Dual Nanopower 1.8 V, 490nA, RRIO CMOS Operational Amplifier datasheet (Rev. A) PDF | HTML 25 Nov 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Precision Voltage Offset: When Does it Matter? (Rev. A) 02 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

LPV542 PSpice Model

SNOM489.ZIP (2 KB) - PSpice Model
Simulation model

LPV542 TINA-TI Reference Design

SNOM491.TSC (296 KB) - TINA-TI Reference Design
Simulation model

LPV542 TINA-TI Spice Model

SNOM490.ZIP (6 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
X1SON (DNX) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos