PGA2310
- Digitally-Controlled Analog Volume Control:
- Two Independent Audio Channels
- Serial Control Interface
- Zero Crossing Detection
- Mute Function
- Wide Gain and Attenuation Range: 31.5 dB to
–95.5 dB With 0.5-dB Steps - Low Noise and Distortion:
- 120-dB Dynamic Range
- 0.0004% THD+N at 1 kHz
- Low Interchannel Crosstalk: –126 dBFS
- Noise-Free Level Transitions
- Power Supplies: 15-V Analog, 5-V Digital
- Available in DIP–16 and SOL–16 Packages
- Pin and Software Compatible With the PGA2311
and Cirrus Logic CS3310™
The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15-V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600-Ω loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining multiple PGA2310 devices.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PGA2310 Stereo Audio Volume Control datasheet (Rev. C) | PDF | HTML | 21 Dec 2015 |
EVM User's guide | PGA2310-EVM: Evaluation Module User's Manual | 22 Aug 2001 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PGA2310EVM — PGA2310 Evaluation Module
An evaluation module is now available to evaluate the performance of the PGA2310. The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from +/- 15V analog power supplies enables the PGA2310 to process (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PDIP (N) | 16 | Ultra Librarian |
SOIC (DW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.