Product details

Number of channels 2 Power supply (V) +/-15 Gain & attenuation (dB) +31.5 to -95.5 with 0.5dB steps Gain error (gain = 31.5 dB) (dB) ±0.1 THD + N at 1 kHz (%) 0.0003 Interchannel crosstalk at 1 kHz (dBFS) -126 Dynamic range (dB) 120 Voltage swing with max supply (VPP) 28.28 Load capacitance (µF) 0.001 Operating temperature range (°C) -40 to 85 Features Two Independent Audio Channels
Number of channels 2 Power supply (V) +/-15 Gain & attenuation (dB) +31.5 to -95.5 with 0.5dB steps Gain error (gain = 31.5 dB) (dB) ±0.1 THD + N at 1 kHz (%) 0.0003 Interchannel crosstalk at 1 kHz (dBFS) -126 Dynamic range (dB) 120 Voltage swing with max supply (VPP) 28.28 Load capacitance (µF) 0.001 Operating temperature range (°C) -40 to 85 Features Two Independent Audio Channels
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • DIGITALLY-CONTROLLED ANALOG VOLUME CONTROL:
      Two Independent Audio Channels
      Serial Control Interface
      Zero Crossing Detection
      Mute Function
  • WIDE GAIN AND ATTENUATION RANGE:
      +31.5dB to –95.5dB with 0.5dB Steps
  • LOW NOISE AND DISTORTION:
      120dB Dynamic Range
      0.0003% THD+N at 1kHz
  • LOW INTERCHANNEL CROSSTALK: –126dBFS
  • NOISE-FREE LEVEL TRANSITIONS
  • POWER SUPPLIES: ±15V Analog, +5V Digital
  • AVAILABLE IN SOL-16 PACKAGE
  • PIN-FOR-PIN COMPATIBLE WITH THE PGA2310
  • APPLICATIONS
    • AUDIO AMPLIFIERS
    • MIXING CONSOLES
    • MULTI-TRACK RECORDERS
    • BROADCAST STUDIO EQUIPMENT
    • MUSICAL INSTRUMENTS
    • EFFECTS PROCESSORS
    • A/V RECEIVERS
    • CAR AUDIO SYSTEMS

All trademarks are the property of their respective owners.

  • DIGITALLY-CONTROLLED ANALOG VOLUME CONTROL:
      Two Independent Audio Channels
      Serial Control Interface
      Zero Crossing Detection
      Mute Function
  • WIDE GAIN AND ATTENUATION RANGE:
      +31.5dB to –95.5dB with 0.5dB Steps
  • LOW NOISE AND DISTORTION:
      120dB Dynamic Range
      0.0003% THD+N at 1kHz
  • LOW INTERCHANNEL CROSSTALK: –126dBFS
  • NOISE-FREE LEVEL TRANSITIONS
  • POWER SUPPLIES: ±15V Analog, +5V Digital
  • AVAILABLE IN SOL-16 PACKAGE
  • PIN-FOR-PIN COMPATIBLE WITH THE PGA2310
  • APPLICATIONS
    • AUDIO AMPLIFIERS
    • MIXING CONSOLES
    • MULTI-TRACK RECORDERS
    • BROADCAST STUDIO EQUIPMENT
    • MUSICAL INSTRUMENTS
    • EFFECTS PROCESSORS
    • A/V RECEIVERS
    • CAR AUDIO SYSTEMS

All trademarks are the property of their respective owners.

The PGA2320 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15V analog power supplies enables the PGA2320 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2320 yields low noise and distortion, while providing the capability to drive 600 loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2320 devices.

The PGA2320 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15V analog power supplies enables the PGA2320 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2320 yields low noise and distortion, while providing the capability to drive 600 loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2320 devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PGA2320: Stereo Audio Volume Control datasheet (Rev. B) 14 Dec 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos