Product details

Number of channels 8 Technology family AS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type 3-State Clock frequency (max) (MHz) 125 IOL (max) (mA) 48 IOH (max) (mA) -24 Supply current (max) (µA) 90000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Number of channels 8 Technology family AS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type 3-State Clock frequency (max) (MHz) 125 IOL (max) (mA) 48 IOH (max) (mA) -24 Supply current (max) (µA) 90000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
LCCC (FK) 28 130.6449 mm² 11.43 x 11.43
  • Functionally Equivalent to AMD's AM29825
  • Improved IOH Specifications
  • Multiple Output Enables Allow Multiuser Control of the Interface
  • Outputs Have Undershoot-Protection Circuitry
  • Power-Up High-Impedance State
  • Buffered Control Inputs Reduce dcLoading Effects
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

  • Functionally Equivalent to AMD's AM29825
  • Improved IOH Specifications
  • Multiple Output Enables Allow Multiuser Control of the Interface
  • Outputs Have Undershoot-Protection Circuitry
  • Power-Up High-Impedance State
  • Buffered Control Inputs Reduce dcLoading Effects
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing multiuser registers, I/O ports, bidirectional bus drivers, and working registers.

With the clock-enable () input low, the eight D-type edge-triggered flip-flops enter data on the low-to-high transitions of the clock (CLK) input. Taking high disables the clock buffer, latching the outputs. These devices have noninverting data (D) inputs. Taking the clear () input low causes the eight Q outputs to go low independently of the clock.

Multiuser buffered output-enable (,, and ) inputs can be used to place the eight outputs in either a normal logic state (high or low logic level) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

The output enables do not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The SN54AS825A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS825A is characterized for operation from 0°C to 70°C.

 

 

= H if any of OE1\, OE2\, or OE3\ are high.
= L if all of OE1\, OE2\, or OE3\ are low.

These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing multiuser registers, I/O ports, bidirectional bus drivers, and working registers.

With the clock-enable () input low, the eight D-type edge-triggered flip-flops enter data on the low-to-high transitions of the clock (CLK) input. Taking high disables the clock buffer, latching the outputs. These devices have noninverting data (D) inputs. Taking the clear () input low causes the eight Q outputs to go low independently of the clock.

Multiuser buffered output-enable (,, and ) inputs can be used to place the eight outputs in either a normal logic state (high or low logic level) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

The output enables do not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The SN54AS825A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS825A is characterized for operation from 0°C to 70°C.

 

 

= H if any of OE1\, OE2\, or OE3\ are high.
= L if all of OE1\, OE2\, or OE3\ are low.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN54AHCT574 ACTIVE Octal Edge-Triggered D-type Flip-Flops With 3-State Outputs Larger voltage range (2V to 5.5V), longer average propagation delay (9ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet 8-Bit Bus-Interface Flip-Flops With 3-State Outputs datasheet (Rev. B) 01 Aug 1995
* SMD SN54AS825A SMD 5962-90780 21 Jun 2016
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Advanced Schottky Load Management 01 Feb 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note Advanced Schottky (ALS and AS) Logic Families 01 Aug 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
LCCC (FK) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos