These 20-bit flip-flops feature 3-state outputs designed
specifically for driving highly capacitive or relatively
low-impedance loads. They are particularly suitable for implementing
wider buffer registers, I/O ports, bidirectional bus drivers with
parity, and working registers.
The 'ABT16821 can be used as two 10-bit flip-flops or one 20-bit
flip-flop. The 20 flip-flops are edge-triggered D-type flip-flops. On
the positive transition of the clock (CLK) input, the device provides
true data at the Q outputs.
A buffered output-enable (
) input can be used to place the ten outputs in either a
normal logic state (high or low logic level) or a high-impedance
state. In the high-impedance state, the outputs neither load nor
drive the bus lines significantly. The high-impedance state and
increased drive provide the capability to drive bus lines without
need for interface or pullup components.
does not affect
the internal operation of the flip-flops. Old data can be retained or
new data can be entered while the outputs are in the high-impedance
state.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver.
The SN54ABT16821 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74ABT16821 is characterized for operation from -40°C to
85°C.
These 20-bit flip-flops feature 3-state outputs designed
specifically for driving highly capacitive or relatively
low-impedance loads. They are particularly suitable for implementing
wider buffer registers, I/O ports, bidirectional bus drivers with
parity, and working registers.
The 'ABT16821 can be used as two 10-bit flip-flops or one 20-bit
flip-flop. The 20 flip-flops are edge-triggered D-type flip-flops. On
the positive transition of the clock (CLK) input, the device provides
true data at the Q outputs.
A buffered output-enable (
) input can be used to place the ten outputs in either a
normal logic state (high or low logic level) or a high-impedance
state. In the high-impedance state, the outputs neither load nor
drive the bus lines significantly. The high-impedance state and
increased drive provide the capability to drive bus lines without
need for interface or pullup components.
does not affect
the internal operation of the flip-flops. Old data can be retained or
new data can be entered while the outputs are in the high-impedance
state.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver.
The SN54ABT16821 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74ABT16821 is characterized for operation from -40°C to
85°C.