SN74LV165A

ACTIVE

Parallel-load eight-bit shift registers

alarmNotifications Order now

Product details

Configuration Parallel-in Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 85 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Configuration Parallel-in Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 85 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5 WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • VCC operation of 2 V to 5.5 V
  • Maximum tpd of 10.5 ns at 5 V
  • Support mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • VCC operation of 2 V to 5.5 V
  • Maximum tpd of 10.5 ns at 5 V
  • Support mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV165A device is a parallel-load, 8-bit shift registers designed for 2 V to 5.5 V VCC operation.

When the device is clocked, data is shifted toward the serial output QH. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The ’LV165A devices feature a clock-inhibit function and a complemented serial output, Q H.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

The SN74LV165A device is a parallel-load, 8-bit shift registers designed for 2 V to 5.5 V VCC operation.

When the device is clocked, data is shifted toward the serial output QH. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The ’LV165A devices feature a clock-inhibit function and a complemented serial output, Q H.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74LV165A Parallel-Load 8-Bit Shift Registers datasheet (Rev. R) PDF | HTML 16 Mar 2023
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV165A IBIS Model (Rev. B)

SCEM132B.ZIP (45 KB) - IBIS Model
Reference designs

TIDA-01509 — Broken Wire Detection Using An Optical Switch Reference Design

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design is split into two groups of eight channels each. A broken wire detection can be executed using only one additional optical switch for each channel or two optical (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01508 — Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design works without an isolated supply and supports up to 100-kHz input signals (200-kbit) per channel. All 16 channels consume less than 1-W input power combined, which (...)
Design guide: PDF
Schematic: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos