SN74LV1T34

ACTIVE

Single Power Supply BUFFER Logic Level Shifter (no enable)

Product details

Technology family LV1T Applications GPIO Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV1T Applications GPIO Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2, 4.64 Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Latch-up performance exceeds 250mA per JESD 17
  • Single-supply voltage translator at 5V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.65V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V Tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition.

  • Latch-up performance exceeds 250mA per JESD 17
  • Single-supply voltage translator at 5V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.65V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V Tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition.

The SN74LV1T34 is a single buffer gate with reduced input thresholds to support voltage translation applications.

The SN74LV1T34 is a single buffer gate with reduced input thresholds to support voltage translation applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LV1T34-Q1 ACTIVE Automotive single power supply buffer and logic level shifter with no enable Automotive version
Same functionality with different pin-out to the compared device
TXU0101 ACTIVE Single channel fixed-direction level shifter 1 channel fixed direction level translator with dual supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet SN74LV1T34 Single Power Supply Single Buffer GATE CMOS Logic Level Shifter datasheet (Rev. E) PDF | HTML 08 Feb 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application brief Enabling Modular PLC System Designs with Single-Supply Level Translation PDF | HTML 16 Apr 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

SN74LV1T34 Behavioral SPICE Model

SCLM180.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV1T34 IBIS Model

SCLM119.ZIP (49 KB) - IBIS Model
Reference designs

TIDA-00375 — UART to Wi-Fi Bridge with 24 VAC Power Reference Design

This reference design uses our SimpleLink Wi-Fi CC3200 internet-on-a-chip wireless MCU module to create a data bridge between existing hardware with a logic-level UART interface and a Wi-Fi network. The design also contains a simple switcher power supply with a wide-input range suitable (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01017 — Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010032 — Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010085 — 24-VAC multi-channel solid state relay reference design using digital isolator

This reference design demonstrates a multi-channel solid state relay (SSR) using a single isolation. The design uses a multi-channel digital isolator with a single isolated power supply and common ground gate-drive circuit to control multiple SSRs independently. The design is rated for 24-VAC (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00580 — Automotive-Qualified 16-Bit Rotary Quadrature Decoder Reference Design

People prefer to use knobs over touchscreens in many situations.  This solution minimizes the required connections to a microcontroller to monitor a rotary quadrature encoder's direction and distance of rotation.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos