SN74LV4T125

ACTIVE

Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter

Product details

Technology family LV-A Applications SPI Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 19 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -16 IOL (max) (mA) -16 Supply current (max) (µA) 5.5 Features 12.25, 32 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Applications SPI Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 19 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -16 IOL (max) (mA) -16 Supply current (max) (µA) 5.5 Features 12.25, 32 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Single-Supply Voltage Translator at 5.0-V, 3.3-V, 2.5-V, and 1.8-V VCC
  • Operating Range of 1.8 V to 5.5 V
  • Up Translation
    • 1.2 V(1) to 1.8 V at 1.8-V VCC
    • 1.5 V(1) to 2.5 V at 2.5-V VCC
    • 1.8 V(1) to 3.3 V at 3.3-V VCC
    • 3.3 V to 5.0 V at 5.0-V VCC
  • Down Translation
    • 3.3 V to 1.8 V at 1.8-V VCC
    • 3.3 V to 2.5 V at 2.5-V VCC
    • 5.0 V to 3.3 V at 3.3-V VCC
  • Logic Output is Referenced to VCC
  • Characterized up to 50 MHz at 3.3-V VCC
  • 5.5 V Tolerance on Input Pins
  • –40°C to 125°C Operating Temperature Range
  • Pb-Free Packages Available: SC-70 (RGY)
    • 3.5 × 3.5 × 1 mm
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • Supports Standard Logic Pinouts
  • Ioff Support Partial-Power-Down Mode Operation
  • CMOS Output B Compatible with AUP125, LVC125 (1)

(1)Refer the VIH/VIL and output drive for lower VCC condition.

  • Single-Supply Voltage Translator at 5.0-V, 3.3-V, 2.5-V, and 1.8-V VCC
  • Operating Range of 1.8 V to 5.5 V
  • Up Translation
    • 1.2 V(1) to 1.8 V at 1.8-V VCC
    • 1.5 V(1) to 2.5 V at 2.5-V VCC
    • 1.8 V(1) to 3.3 V at 3.3-V VCC
    • 3.3 V to 5.0 V at 5.0-V VCC
  • Down Translation
    • 3.3 V to 1.8 V at 1.8-V VCC
    • 3.3 V to 2.5 V at 2.5-V VCC
    • 5.0 V to 3.3 V at 3.3-V VCC
  • Logic Output is Referenced to VCC
  • Characterized up to 50 MHz at 3.3-V VCC
  • 5.5 V Tolerance on Input Pins
  • –40°C to 125°C Operating Temperature Range
  • Pb-Free Packages Available: SC-70 (RGY)
    • 3.5 × 3.5 × 1 mm
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • Supports Standard Logic Pinouts
  • Ioff Support Partial-Power-Down Mode Operation
  • CMOS Output B Compatible with AUP125, LVC125 (1)

(1)Refer the VIH/VIL and output drive for lower VCC condition.

SN74LV4T125 is a low-voltage CMOS buffer gate that operates at a wider voltage range for portable, telecom, industrial, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8-V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level-up translation. In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output at VCC = 2.5 V). The wide VCC range of 1.8 V to 5.5 V allows the generation of desired output levels to connect to controllers or processors.

The SN74LV4T125 device is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

SN74LV4T125 is a low-voltage CMOS buffer gate that operates at a wider voltage range for portable, telecom, industrial, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8-V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level-up translation. In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output at VCC = 2.5 V). The wide VCC range of 1.8 V to 5.5 V allows the generation of desired output levels to connect to controllers or processors.

The SN74LV4T125 device is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN74LV8T245 ACTIVE Single-supply octal-translating transceiver with tri-state outputs Single-supply version of 8-bit fixed direction translator

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet SN74LV4T125 Single Power Supply Quadruple Buffer Translator GATE With 3-State Output CMOS Logic Level Shifter datasheet (Rev. C) PDF | HTML 14 Jun 2022
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 14 May 2024
Application brief Enabling Modular PLC System Designs with Single-Supply Level Translation PDF | HTML 16 Apr 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74LV4T125 IBIS Model

SCLM112.ZIP (50 KB) - IBIS Model
Reference designs

TIDA-01373 — EEPROM Programming Tool Reference Design

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01370 — Closed Loop Stepper Motor Reference Design With Encoder for Stall-Detection

This reference design is used for the stall-detection in a stepper motor driven by DRV8880 in the presence of a closed-loop feedback obtained with an optical rotary incremental encoder.  The reference design shows how to detect a stall using a closed-loop algorithm.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos