SN74LVC16373A

ACTIVE

16-Bit Transparent D-Type Latch With 3-State Outputs

SN74LVC16373A

ACTIVE

Product details

Number of channels 16 Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 100 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 20 Features Balanced outputs, Flow-through pinout, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 16 Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 100 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 20 Features Balanced outputs, Flow-through pinout, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
SSOP (DL) 48 164.358 mm² 15.88 x 10.35 TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1 TVSOP (DGV) 48 62.08 mm² 9.7 x 6.4
  • Member of the Texas Instruments
    Widebus™ Family
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.2 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live-Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Supports Mixed-Mode Signal Operation (5-V Input
    and Outputand Output Voltages With 3.3-V VCC)
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Member of the Texas Instruments
    Widebus™ Family
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.2 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live-Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Supports Mixed-Mode Signal Operation (5-V Input
    and Outputand Output Voltages With 3.3-V VCC)
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

The SN74LVC16373A device is a 16-bit transparent D-type latch which is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC16373A device is a 16-bit transparent D-type latch which is designed for 1.65-V to 3.6-V VCC operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74AUC16373 ACTIVE 16-Bit Transparent D-Type Latch With 3-State Outputs Smaller voltage range (0.8V to 2.7V), shorter average propagation delay (1.7ns)
Similar functionality to the compared device
SN74LVC373A ACTIVE Octal Transparent D-Type Latch With 3-State Outputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 28
Type Title Date
* Data sheet SN74LVC16373A 16-Bit Transparent D-Type Latch With 3-State Outputs datasheet (Rev. B) PDF | HTML 05 Feb 2014
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74LVC16373A IBIS Model (Rev. A)

SCEM340A.ZIP (59 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SSOP (DL) 48 Ultra Librarian
TSSOP (DGG) 48 Ultra Librarian
TVSOP (DGV) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos