SN74LVC2G157

ACTIVE

Product details

Technology family LVC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
Technology family LVC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZP) 8 2.8125 mm² 2.25 x 1.25 SSOP (DCT) 8 11.8 mm² 2.95 x 4 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • Available in the Texas Instruments
    NanoFree™ package
  • Supports 5-V VCC operation
  • Inputs accept voltages to 5.5 V
  • Max tpd of 6 ns at 3.3 V
  • Low power consumption, 10-µA Maximum ICC
  • ±24-mA Output drive at 3.3 V
  • Typical VOLP (Output ground bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports live insertion, partial-power-down mode, and back-drive protection
  • Can be used as a down translator to translate inputs from a maximum of 5.5 V down
    to the VCC Level
  • Latch-up performance exceeds 100 mA per
    JESD 78, Class II
  • ESD Protection exceeds JESD 22
    • 2000-V Human body model (A114-A)
    • 1000-V Charged-device model (C101)
  • Available in the Texas Instruments
    NanoFree™ package
  • Supports 5-V VCC operation
  • Inputs accept voltages to 5.5 V
  • Max tpd of 6 ns at 3.3 V
  • Low power consumption, 10-µA Maximum ICC
  • ±24-mA Output drive at 3.3 V
  • Typical VOLP (Output ground bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports live insertion, partial-power-down mode, and back-drive protection
  • Can be used as a down translator to translate inputs from a maximum of 5.5 V down
    to the VCC Level
  • Latch-up performance exceeds 100 mA per
    JESD 78, Class II
  • ESD Protection exceeds JESD 22
    • 2000-V Human body model (A114-A)
    • 1000-V Charged-device model (C101)

This single 2-line to 1-line data selector multiplexer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G157 device features a common strobe (G) input. When the strobe is high, Y is low and Y is high. When the strobe is low, a single bit is selected from one of two sources and is routed to the outputs. The device provides true and complementary data.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This single 2-line to 1-line data selector multiplexer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G157 device features a common strobe (G) input. When the strobe is high, Y is low and Y is high. When the strobe is low, a single bit is selected from one of two sources and is routed to the outputs. The device provides true and complementary data.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74AC157 ACTIVE Quad 2-Input Non-Inverting Multiplexers Different voltage range (2V to 6V), longer average propagation delay (7ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet SN74LVC2G157 Single 2-Line to 1-Line data selector multiplexer datasheet (Rev. N) PDF | HTML 04 Mar 2019
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

HSPICE MODEL OF SN74LVC2G157

SCEJ234.ZIP (91 KB) - HSpice Model
Simulation model

SN74LVC2G157 IBIS Model (Rev. A)

SCEM298A.ZIP (44 KB) - IBIS Model
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Reference designs

DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00609 — Self-Booting Audio System

The purpose of this reference design is to provide hardware and software tools that can be used as reference for audio systems. The new revision of the PurePath™ Console Motherboard (Rev F) adds stand-alone self-booting capabilities to allow making compelling demos with any evaluation module (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos