Product details

Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 25.5 Power stage supply (min) (V) 0 Load (min) (Ω) 6 Output power (W) 30 SNR (dB) 95 THD + N at 1 kHz (%) 0.05 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 16 Analog supply voltage (max) (V) 25.5 Operating temperature range (°C) 0 to 70
Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 25.5 Power stage supply (min) (V) 0 Load (min) (Ω) 6 Output power (W) 30 SNR (dB) 95 THD + N at 1 kHz (%) 0.05 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 16 Analog supply voltage (max) (V) 25.5 Operating temperature range (°C) 0 to 70
  • 2 × 30 W (BTL) Into 6 at 1 kHz
  • 95-dB Dynamic Range (in System With TAS5026)
  • < 0.2% THD+N (in System — 30 W RMS Into 6- Resistive Load)
  • Device Power Efficiency Typical >90% Into 6- Load
  • Self-Protection Design (Including Undervoltage, Overtemperature and Short Conditions) With Error Reports
  • Internal Gate Drive Supply Voltage Regulator
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theatre
    • Mini/Micro Component Systems
    • Internet Music Appliance

PurePath Digital and PowerPAD are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

  • 2 × 30 W (BTL) Into 6 at 1 kHz
  • 95-dB Dynamic Range (in System With TAS5026)
  • < 0.2% THD+N (in System — 30 W RMS Into 6- Resistive Load)
  • Device Power Efficiency Typical >90% Into 6- Load
  • Self-Protection Design (Including Undervoltage, Overtemperature and Short Conditions) With Error Reports
  • Internal Gate Drive Supply Voltage Regulator
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theatre
    • Mini/Micro Component Systems
    • Internet Music Appliance

PurePath Digital and PowerPAD are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

The TAS5122 is a high-performance, integrated stereo digital amplifier power stage designed to drive 6- speakers at up to 30 W per channel. The device incorporates TI’s PurePath Digital™ technology and is used in conjunction with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency, true-digital audio amplification.

The efficiency of this digital amplifier is typically greater than 90%, reducing the size of both the power supplies and heat sinks needed. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5122, safeguarding the device and speakers against fault conditions that could damage the system.

The TAS5122 is a high-performance, integrated stereo digital amplifier power stage designed to drive 6- speakers at up to 30 W per channel. The device incorporates TI’s PurePath Digital™ technology and is used in conjunction with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency, true-digital audio amplification.

The efficiency of this digital amplifier is typically greater than 90%, reducing the size of both the power supplies and heat sinks needed. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5122, safeguarding the device and speakers against fault conditions that could damage the system.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS5612LA ACTIVE 125-W stereo, 250-W mono, 12- to 34-V supply, PWM input class-D audio amplifier This product is a higher power 125-W stereo, digital-input power stage
TPA3244 ACTIVE 60-W stereo, 120-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier, pad-down This product is a higher power 60-W stereo, analog-input power stage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAS5122: 30-W Stereo Digital Amplifier Power Stage datasheet (Rev. E) 15 Dec 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos