TCA6408A
8-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers
TCA6408A
- I2C to Parallel port expander
- Operating power-supply voltage range of 1.65 V to 5.5 V
- Allows bidirectional voltage-level translation and gpio expansion between 1.8-V, 2.5-V, 3.3-V, and 5-V I2C bus and P-ports
- Low standby current consumption of 1 µA
- 5-V Tolerant I/O ports
- 400-kHz Fast I2C bus
- Hardware address pin allows two TCA6408A Devices on the same I2C/SMBus bus
- Active-low reset ( RESET) input
- Open-drain active-low interrupt ( INT) output
- Input and output configuration register
- Polarity inversion register
- Internal power-on reset
- Power up with all channels configured as inputs
- No glitch on power up
- Noise filter on SCL and SDA inputs
- Latched outputs with high-current drive maximum capability for directly driving LEDs
- Latch-up performance exceeds 100 mA Per JESD 78, class II
- Schmitt-trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
- ESD Protection exceeds JESD 22
- 2000-V Human body model (A114-A)
- 1000-V Charged-device model (C101)
The TCA6408A is a 16-pin device that provides 8-bits of general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. This device can operate with a power supply voltage ranging from 1.65 V to 5.5 V on both the I2C bus side (VCCI) and on the P-port side (VCCP). This allows the TCA6408A to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components such as LEDs remain at a 5-V power supply.
The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA6408A provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so forth.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TCA6408A Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and Configuration Registers datasheet (Rev. E) | PDF | HTML | 30 Jan 2023 |
Application note | Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers | PDF | HTML | 14 May 2024 | |
Application note | I2C Dynamic Addressing | 25 Apr 2019 | ||
Application note | Choosing the Correct I2C Device for New Designs | PDF | HTML | 07 Sep 2016 | |
Selection guide | I2C Infographic Flyer | 03 Dec 2015 | ||
Application note | Understanding the I2C Bus | PDF | HTML | 30 Jun 2015 | |
Application note | Maximum Clock Frequency of I2C Bus Using Repeaters | 15 May 2015 | ||
Application note | I2C Bus Pull-Up Resistor Calculation | PDF | HTML | 13 Feb 2015 | |
EVM User's guide | I/O Expander EVM User's Guide (Rev. A) | 25 Jul 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534A, TCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.
I2C-DESIGNER — I2C designer tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00609 — Self-Booting Audio System
TIDA-00110 — Analog Front End (AFE) for Sensing Temperature in Smart Grid Applications Using RTD Reference Design
TIDA-00310 — Analog Input, Output and Relay Drive Output Module for Smart Grid IEDs Reference Design
TIDA-00018 — Temperature Sensor Interface Module for Programmable Logic Controllers (PLC)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
UQFN (RSV) | 16 | Ultra Librarian |
VQFN (RGT) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.