TLS1233

ACTIVE

Video Preamplifier System

alarmNotifications Order now

Product details

Number of channels 3 Iout (typ) (A) 0.028 Vs (min) (V) 11 Vs (max) (V) 13 Iq (typ) (mA) 84 Operating temperature range (°C) 0 to 70 Rating Catalog
Number of channels 3 Iout (typ) (A) 0.028 Vs (min) (V) 11 Vs (max) (V) 13 Iq (typ) (mA) 84 Operating temperature range (°C) 0 to 70 Rating Catalog
PDIP (N) 20 228.702 mm² 24.33 x 9.4
  • Wide Bandwidth . . . Typ 100 MHz at -3 dB
  • Three Channels
  • 0 V to 4 V, Digital Level-Contrast Control
  • 0 V to 4 V, Digital Level-Gain Adjust Control
  • 20-Pin Plastic DIP for Small PCB Area Required
  • Fewer Peripheral Components Required Than for LM1203 Applications
  • Independent CLAMP(+) Adjustment to Each Channel

  • Wide Bandwidth . . . Typ 100 MHz at -3 dB
  • Three Channels
  • 0 V to 4 V, Digital Level-Contrast Control
  • 0 V to 4 V, Digital Level-Gain Adjust Control
  • 20-Pin Plastic DIP for Small PCB Area Required
  • Fewer Peripheral Components Required Than for LM1203 Applications
  • Independent CLAMP(+) Adjustment to Each Channel

The TLS1233 is a 100-MHz wide-band video preamplifier system intended for mid-to-high-resolution RGB (red-green-blue) color monitors. Each video amplifier (R, G, and B) contains a gain set for adjusting maximum system gain (AV = 7.8 V/V). The TLS1233 provides digital level-operated contrast, brightness, and gain adjustment control. All the control inputs offer high input impedance and an operation range from 0 V to 4 V for easy interface to the serial digital buses. Provided in a 20-pin plastic dual-in-line package (DIP), the TLS1233 integrates most of the external components required to accommodate the video system.

The TLS1233 operates from a 12-V supply and contains an internal input bias voltage. Also, the TLS1233 contains the feedback resistor required between output and CLAMP(-) for dc level holding. The device is characterized for operation from 0°C to 70°C.

The TLS1233 is a 100-MHz wide-band video preamplifier system intended for mid-to-high-resolution RGB (red-green-blue) color monitors. Each video amplifier (R, G, and B) contains a gain set for adjusting maximum system gain (AV = 7.8 V/V). The TLS1233 provides digital level-operated contrast, brightness, and gain adjustment control. All the control inputs offer high input impedance and an operation range from 0 V to 4 V for easy interface to the serial digital buses. Provided in a 20-pin plastic dual-in-line package (DIP), the TLS1233 integrates most of the external components required to accommodate the video system.

The TLS1233 operates from a 12-V supply and contains an internal input bias voltage. Also, the TLS1233 contains the feedback resistor required between output and CLAMP(-) for dc level holding. The device is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS7320 ACTIVE 3-Channel ED Filter Video Amplifier with 4V/V Gain 3-channel ED filter video amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Video Preamplifier System datasheet (Rev. C) 01 Jun 1996

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​