A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC PCM code with >10dB higher SNR for both ADC and DAC

TLV320AIC3007

ACTIVE

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 7 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Headset detect, Matrix mixing, Mono Class-D amplifier, Phase-locked loop (PLL), Stereo headphone amplifier ADC SNR (typ) (dB) 87 DAC SNR (typ) (dB) 93 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 7 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Headset detect, Matrix mixing, Mono Class-D amplifier, Phase-locked loop (PLL), Stereo headphone amplifier ADC SNR (typ) (dB) 87 DAC SNR (typ) (dB) 93 Operating temperature range (°C) -40 to 85
WQFN (RSB) 40 25 mm² 5 x 5
  • Stereo CODEC with Integrated Mono Class-D Amplifier
  • High Performance Audio DAC
    • 93 dBA Signal-to-Noise Ratio (Single Ended)
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • High Performance Audio ADC
    • 87 dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Seven Audio Input Pins
    • Programmable as 6 Single-Ended or 3 Fully Differential Inputs
    • Capability for Floating Input Configurations
  • Multiple Audio Output Drivers
    • Mono Fully Differential or Stereo Single-Ended Headphone Drivers
    • Single-Ended Stereo Line Outputs
  • Mono Class-D 1W BTL 8 Speaker Driver
  • Low Power Consumption: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Speaker Amp: 2.7 V-5.5 V
    • Analog: 2.7 V-3.6 V.
    • Digital Core: 1.525 V-1.95 V
    • Digital I/O: 1.1 V-3.6 V
  • Packages: 5 × 5 mm 40-QFN, 0.4 mm Pitch
  • APPLICATIONS
    • Portable Navigation Devices
    • Digital Still or Video Cameras
    • Cellular Handsets
    • Portable Media Players
    • General Portable Audio Equipment

  • Stereo CODEC with Integrated Mono Class-D Amplifier
  • High Performance Audio DAC
    • 93 dBA Signal-to-Noise Ratio (Single Ended)
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • High Performance Audio ADC
    • 87 dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Seven Audio Input Pins
    • Programmable as 6 Single-Ended or 3 Fully Differential Inputs
    • Capability for Floating Input Configurations
  • Multiple Audio Output Drivers
    • Mono Fully Differential or Stereo Single-Ended Headphone Drivers
    • Single-Ended Stereo Line Outputs
  • Mono Class-D 1W BTL 8 Speaker Driver
  • Low Power Consumption: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Speaker Amp: 2.7 V-5.5 V
    • Analog: 2.7 V-3.6 V.
    • Digital Core: 1.525 V-1.95 V
    • Digital I/O: 1.1 V-3.6 V
  • Packages: 5 × 5 mm 40-QFN, 0.4 mm Pitch
  • APPLICATIONS
    • Portable Navigation Devices
    • Digital Still or Video Cameras
    • Cellular Handsets
    • Portable Media Players
    • General Portable Audio Equipment

The TLV320AIC3007 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3007 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3007 contains three high-power output drivers as well as two single-ended line output drivers, and a differential class-D output driver.

The high-power output drivers are capable of driving a variety of load configurations, including up to three channels of single-ended 16- headphones using ac-coupling capacitors, or stereo 16- headphones in a capacitorless output configuration. The mono class-D output is capable of differentially driving an 8- speaker.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers or AGC that can provide up to 59.5 dB analog gain for low-level microphone inputs. The TLV320AIC3007 provides an extremely high range of programmability for both attack (8-1,408 ms) and for decay (0.05-22.4 seconds). This extended AGC range allows the AGC to be tuned for many types of applications.

For battery saving applications where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthru mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.

The serial control bus supports I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC3007 operates from an analog supply of 2.7 V-3.6 V, a digital core supply of 1.525 V-1.95 V, a digital I/O supply of 1.1 V-3.6 V, and a speaker amplifier supply of 2.7V-5.5V. The device is available in the 5 × 5-mm, 40-pin QFN package.

The TLV320AIC3007 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3007 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3007 contains three high-power output drivers as well as two single-ended line output drivers, and a differential class-D output driver.

The high-power output drivers are capable of driving a variety of load configurations, including up to three channels of single-ended 16- headphones using ac-coupling capacitors, or stereo 16- headphones in a capacitorless output configuration. The mono class-D output is capable of differentially driving an 8- speaker.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers or AGC that can provide up to 59.5 dB analog gain for low-level microphone inputs. The TLV320AIC3007 provides an extremely high range of programmability for both attack (8-1,408 ms) and for decay (0.05-22.4 seconds). This extended AGC range allows the AGC to be tuned for many types of applications.

For battery saving applications where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthru mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.

The serial control bus supports I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC3007 operates from an analog supply of 2.7 V-3.6 V, a digital core supply of 1.525 V-1.95 V, a digital I/O supply of 1.1 V-3.6 V, and a speaker amplifier supply of 2.7V-5.5V. The device is available in the 5 × 5-mm, 40-pin QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV320AIC3262 ACTIVE Low Power Stereo Codec w/miniDSP, Stereo class-D Speakers, DirectPath Headphone With DSP higher channel count

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320AIC3007EVM-K — TLV320AIC3007 Evaluation Module (EVM) and USB motherboard

The TLV320AIC3007EVM is in the Texas Instruments modular EVM form factor, which allows directevaluation of the device performance and operating characteristics, and eases software development and system prototyping.

This EVM is compatible with the 5-6K Interface Evaluation Module (SLAU104)and (...)

User guide: PDF
Not available on TI.com
Driver or library

TLV320AIC3XSW-LINUX — Linux Driver for TLV320AIC3X

The Linux driver supports the TLV320AIC3x family of low-power stereo CODECs, and communication through the I2C bus and interfaces with the Linux Dynamic Audio Power Management for Portable Devices (DAPM) class.
Linux main line status

Available in Linux main line: Yes
Available through git.ti.com: N/A

(...)

Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC26 Low-Power Mono ADC/Stereo DAC With HP/Speaker Amplifier and 12-Bit Measurement ADC TLV320AIC28 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC29 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects TLV320AIC34 Low-power 4-channel CODEC TSC2100 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier TSC2101 4-Wire Touch Screen Controller, St. DAC / Mono ADC with HP/Speaker Amplifier TSC2102 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC TSC2301 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2505-Q1 Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing TAS2521 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3104-Q1 Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3106-Q1 Automotive low-power stereo CODEC with headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3109-Q1 Automotive Low-Power 96kHz Mono Audio Codec TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3253 Ultra Low Power Stereo Audio Codec with miniDSP and Stereo Digital Microphone Input TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3254-Q1 Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC34 Low-power 4-channel CODEC
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3100 Low-power stereo analog-to-digital converter (ADC) for voice-activated systems and portable audio TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos