Product details

Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 6 Vs ABS (max) (V) 18 Features Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 6 Vs ABS (max) (V) 18 Features Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 85
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Predriver for Single-Phase Full-Wave Drive
    • PNP-NMOS is Used as an External Power TR,
      Enabling High-Efficiency Low-Consumption
      Drive by Means of the Low-Saturation Output
      and Single-Phase Full-Wave Drive (PMOS-
      NMOS Also Applicable)
  • External PWM Input Enabling Variable Speed
    Control
    • Separately-Excited Upper Direct PWM (f = 25
      kHz) Control Method, Enabling Highly Silent
      Speed Control
  • Compatible with 12-V, 24-V, and 48-V Power
    Supplies
  • Current Limiter Circuit Incorporated
    • Chopper Type Current Limit at Start
  • Reactive Current Cut Circuit Incorporated
    • Reactive Current Before Phase Change is Cut
      to Enable Silent and Low-Consumption Drive
  • Minimum Speed Setting Pin
    • Minimum Speed Can Be Set With External
      Resistor. Start Assistance Circuit Enables Start
      at Extremely Low Speed.
  • Constant-Voltage Output Pin for Hall Bias
  • Lock Protection and Automatic Reset Functions
    Incorporated
  • FG (Rotation Speed Detection) and RD (Lock
    Detection) Output
  • Predriver for Single-Phase Full-Wave Drive
    • PNP-NMOS is Used as an External Power TR,
      Enabling High-Efficiency Low-Consumption
      Drive by Means of the Low-Saturation Output
      and Single-Phase Full-Wave Drive (PMOS-
      NMOS Also Applicable)
  • External PWM Input Enabling Variable Speed
    Control
    • Separately-Excited Upper Direct PWM (f = 25
      kHz) Control Method, Enabling Highly Silent
      Speed Control
  • Compatible with 12-V, 24-V, and 48-V Power
    Supplies
  • Current Limiter Circuit Incorporated
    • Chopper Type Current Limit at Start
  • Reactive Current Cut Circuit Incorporated
    • Reactive Current Before Phase Change is Cut
      to Enable Silent and Low-Consumption Drive
  • Minimum Speed Setting Pin
    • Minimum Speed Can Be Set With External
      Resistor. Start Assistance Circuit Enables Start
      at Extremely Low Speed.
  • Constant-Voltage Output Pin for Hall Bias
  • Lock Protection and Automatic Reset Functions
    Incorporated
  • FG (Rotation Speed Detection) and RD (Lock
    Detection) Output

The TMP814 is a single-phase bipolar variable speed fan motor predriver that works with an external PWM signal. A highly efficient, quiet and low-power consumption motor driver circuit, with a large variable speed, can be implemented by adding a small number of external components.

This device is optimal for driving large scale fan motors (with large air volume and large current) such as those used in servers and consumer products.

The TMP814 is a single-phase bipolar variable speed fan motor predriver that works with an external PWM signal. A highly efficient, quiet and low-power consumption motor driver circuit, with a large variable speed, can be implemented by adding a small number of external components.

This device is optimal for driving large scale fan motors (with large air volume and large current) such as those used in servers and consumer products.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMP814 Variable Speed Single-phase Full-wave Fan Motor Predriver datasheet (Rev. A) PDF | HTML 29 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos