Product details

Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Vs (min) (V) 4 Vs ABS (max) (V) 30 Features Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 100
Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Vs (min) (V) 4 Vs ABS (max) (V) 30 Features Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Built-In Lock Detection and Rotational Speed
    Sensing Mechanisms
  • Compact 8-Pin Package Reduces Number of
    External Components Required
  • Automatic Restart When Motor Lock Is Undone
  • Hall Amplifier Inputs Have Hysteresis
  • Built-In Lock Detection and Rotational Speed
    Sensing Mechanisms
  • Compact 8-Pin Package Reduces Number of
    External Components Required
  • Automatic Restart When Motor Lock Is Undone
  • Hall Amplifier Inputs Have Hysteresis

The TMP821 device is a two-phase half-wave motor predriver that is suited for fan motors, which has winding in push-pull configuration. It uses differential hall effect sensors for commutation signals for two of the switches in power circuit. The device has a very small pin count, making it very simple to use.

The TMP821 device is a two-phase half-wave motor predriver that is suited for fan motors, which has winding in push-pull configuration. It uses differential hall effect sensors for commutation signals for two of the switches in power circuit. The device has a very small pin count, making it very simple to use.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMP821 Two-Phase Half-Wave Motor Predriver datasheet (Rev. A) 29 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos