A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPA3116D2-Q1 ACTIVE Automotive, 50-W, 2-ch, 4.5- to 26-V supply analog input Class-D audio amplifier Wider supply voltage range (down to 4.5 V), higher operating temperature range

TPA3100D2-Q1

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 102 THD + N at 1 kHz (%) 0.11 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 102 THD + N at 1 kHz (%) 0.11 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
  • Qualified for Automotive Applications
  • 20 W/Channel Into an 8- Load From an 18-V Supply
  • 10 W/Channel Into an 8- Load From a 12-V Supply
  • 15 W/Channel Into an 4- Load From a 12-V Supply
  • Operates From 10 V to 26 V
  • 92% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable Fixed-Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto-Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7-mm × 7-mm 48-pin QFN (RGZ) Package
  • APPLICATIONS
    • Televisions

  • Qualified for Automotive Applications
  • 20 W/Channel Into an 8- Load From an 18-V Supply
  • 10 W/Channel Into an 8- Load From a 12-V Supply
  • 15 W/Channel Into an 4- Load From a 12-V Supply
  • Operates From 10 V to 26 V
  • 92% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable Fixed-Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto-Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7-mm × 7-mm 48-pin QFN (RGZ) Package
  • APPLICATIONS
    • Televisions

The TPA3100D2 is a 20-W per channel, efficient, class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3100D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3100D2, 92%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20 dB, 26 dB, 32 dB, or 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto-recovery feature and monitor output.

The TPA3100D2 is a 20-W per channel, efficient, class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3100D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3100D2, 92%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20 dB, 26 dB, 32 dB, or 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto-recovery feature and monitor output.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 20-W Stereo Class-D Audio Power Amplifier datasheet 20 May 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos