Product details

Output power (W) 0.025 Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 100 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 1.05
Output power (W) 0.025 Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 100 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 1.05
  • Patented DirectPath™ Technology Eliminates Need for DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Excellent Low Frequency Fidelity
  • Active Click and Pop Suppression
  • HI-Z Output Mode
  • 2.1 mA Typical Supply Current
  • Fully Differential or Single-Ended Inputs
    • Built-In Resistors Reduces Component Count
    • Improves System Noise Performance
  • Constant Maximum Output Power from 2.3 V to 5.5 V Supply
    • Simplifies Design to Prevent Acoustic Shock
  • Improved RF Noise Immunity
  • Microsoft™ Windows Vista™ Compliant
  • High Power Supply Noise Rejection
    • 100 dB PSRR at 217 Hz
    • 90 dB PSRR at 10 kHz
  • Wide Power Supply Range: 2.3 V to 5.5 V
  • Gain Settings: 0 dB and 6 dB
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • Small Package Available
    • 16-Pin, 3 mm × 3 mm Thin QFN
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Notebook Computers
    • CD / MP3 Players
    • Portable Gaming

DirectPath is a trademark of Texas Instruments.
Windows Vista is a trademark of Microsoft Corporation.

  • Patented DirectPath™ Technology Eliminates Need for DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Excellent Low Frequency Fidelity
  • Active Click and Pop Suppression
  • HI-Z Output Mode
  • 2.1 mA Typical Supply Current
  • Fully Differential or Single-Ended Inputs
    • Built-In Resistors Reduces Component Count
    • Improves System Noise Performance
  • Constant Maximum Output Power from 2.3 V to 5.5 V Supply
    • Simplifies Design to Prevent Acoustic Shock
  • Improved RF Noise Immunity
  • Microsoft™ Windows Vista™ Compliant
  • High Power Supply Noise Rejection
    • 100 dB PSRR at 217 Hz
    • 90 dB PSRR at 10 kHz
  • Wide Power Supply Range: 2.3 V to 5.5 V
  • Gain Settings: 0 dB and 6 dB
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • Small Package Available
    • 16-Pin, 3 mm × 3 mm Thin QFN
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Notebook Computers
    • CD / MP3 Players
    • Portable Gaming

DirectPath is a trademark of Texas Instruments.
Windows Vista is a trademark of Microsoft Corporation.

The TPA6135A2 (sometimes referred to as TPA6135) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at 0 dB or 6 dB. The amplifier drives 25 mW into 16 speakers from a single 2.3 V supply. The TPA6135A2 (TPA6135) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6135A2 (TPA6135) features HI-Z mode which can set the outputs to a high impedance configuration. The fully differential inputs reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provide increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6135A2 (TPA6135) operates from a single 2.3 V to 5.5 V supply with 2.1 mA of typical supply current. Shutdown mode reduces supply current to less than 1 µA.

The TPA6135A2 (sometimes referred to as TPA6135) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at 0 dB or 6 dB. The amplifier drives 25 mW into 16 speakers from a single 2.3 V supply. The TPA6135A2 (TPA6135) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6135A2 (TPA6135) features HI-Z mode which can set the outputs to a high impedance configuration. The fully differential inputs reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provide increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6135A2 (TPA6135) operates from a single 2.3 V to 5.5 V supply with 2.1 mA of typical supply current. Shutdown mode reduces supply current to less than 1 µA.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPA6132A2 ACTIVE 25-mW, stereo, analog input headphone amplifier in WQFN This product is a similar headphone amp with no High Z mode but with more gain options
Similar functionality to the compared device
TPA6141A2 ACTIVE 32-mW, stereo, analog input headphone amplifier This product is a similar headphone amp with no High Z mode and comes in WCSP package
TPA6166A2 ACTIVE 43-mW, stereo, analog input headphone amplifier with accessory detection This product is a higher output power (30-mW/channel) headphone amp with headphone jack detection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DIRECTPATHTM STEREO HEADPHONE AMPLIFIER WITH DIFFERENTIAL INPUTS AND HI-Z MODE datasheet (Rev. A) 15 Apr 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos