Home Power management Power switches Power muxes

TPS2116

ACTIVE

1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer

alarmNotifications Order now

Product details

Number of input channels 2 IN1, IN2 input voltage (min) (V) 1.6 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 40 IN2 rDS(on) (typ) (mΩ) 40 IN1 output current (max) (A) 2.5 IN2 output current (max) (A) 2.5 Rating Catalog Quiescent current (Iq) (µA) 1 Operating temperature range (°C) -40 to 125 FET Internal Imax (A) 2.5 Features Reverse current blocking, Thermal shutdown Device type Power muxes Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (min) (V) 1.6 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 40 IN2 rDS(on) (typ) (mΩ) 40 IN1 output current (max) (A) 2.5 IN2 output current (max) (A) 2.5 Rating Catalog Quiescent current (Iq) (µA) 1 Operating temperature range (°C) -40 to 125 FET Internal Imax (A) 2.5 Features Reverse current blocking, Thermal shutdown Device type Power muxes Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Input voltage range: 1.6 V to 5.5 V
  • Maximum continuous current: 2.5 A
  • On-resistance: 40 mΩ (typical)
  • VIN2 standby current: 50 nA (typical)
  • Quiescent current: 1.32 uA (typical)
  • Switchover modes:
    • Priority mode
    • Manual mode
  • Controlled output slew rate:
    • 1.3 ms (typical) at 3.3 V
  • Reverse Current Blocking when VOUT > VINx

  • Thermal shutdown
  • Input voltage range: 1.6 V to 5.5 V
  • Maximum continuous current: 2.5 A
  • On-resistance: 40 mΩ (typical)
  • VIN2 standby current: 50 nA (typical)
  • Quiescent current: 1.32 uA (typical)
  • Switchover modes:
    • Priority mode
    • Manual mode
  • Controlled output slew rate:
    • 1.3 ms (typical) at 3.3 V
  • Reverse Current Blocking when VOUT > VINx

  • Thermal shutdown

The TPS2116 is a power mux device with a voltage rating of 1.6 V to 5.5 V and a maximum current rating of 2.5 A. The device uses N-channel MOSFETs to switch between supplies while providing a controlled slew rate when voltage is first applied.

Due to its low quiescent of 1.32 uA (typical) and low standby current of 50 nA (typical), the TPS2116 is ideal for systems where a battery is connected to one of the inputs. These low currents extend the life and operation of the battery when in use.

The TPS2116 can be configured for two different switchover behaviors depending on the application. Automatic priority mode prioritizes the supply connected to VIN1 and switches over to the secondary supply (VIN2) when VIN1 drops. Manual mode allows the user to toggle a GPIO or enable signal to switch between channels.

The TPS2116 is a power mux device with a voltage rating of 1.6 V to 5.5 V and a maximum current rating of 2.5 A. The device uses N-channel MOSFETs to switch between supplies while providing a controlled slew rate when voltage is first applied.

Due to its low quiescent of 1.32 uA (typical) and low standby current of 50 nA (typical), the TPS2116 is ideal for systems where a battery is connected to one of the inputs. These low currents extend the life and operation of the battery when in use.

The TPS2116 can be configured for two different switchover behaviors depending on the application. Automatic priority mode prioritizes the supply connected to VIN1 and switches over to the secondary supply (VIN2) when VIN1 drops. Manual mode allows the user to toggle a GPIO or enable signal to switch between channels.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS2117 ACTIVE 1.6-V to 5.5-V, 20-mΩ, 4-A low IQ power multiplexer with manual and priority switchover Higher current and lower RON

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS2116 1.6 V to 5.5 V, 2.5-A Low IQ Power Mux with Manual and Priority Switchover datasheet (Rev. A) PDF | HTML 18 May 2021
Design guide High-Efficiency 24-VAC to 5-V, 3.3-V Ref Design With Battery Backup and Charging PDF | HTML 30 Jun 2023
EVM User's guide TPS2116 Evaluation Module (Rev. A) PDF | HTML 18 Dec 2020
Application brief Increasing System Reliability in eMeter Applications with TPS2116 PDF | HTML 11 Dec 2020
Application brief Achieve Power Efficiency in Building Automation Applications with the TPS2116 PDF | HTML 25 Aug 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL1432BOOST-BSD — AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection

AWRL1432BOOST-BSD is an easy-to-use 70GHz mmWave sensor evaluation kit based on AWRL1432 device with onboard ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The AWRL1432BOOST-BSD supports direct connectivity to the DCA1000EVM (...)

User guide: PDF | HTML
Evaluation board

IWRL1432BOOST-BSD — IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor

IWRL1432BOOST-BSD is an easy-to-use 77 GHz mmWave sensor evaluation kit based on IWRL1432 device with on board ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The IWRL1432BOOST-BSD also has a 12V operated TCAN4550 for applications (...)

User guide: PDF | HTML
Evaluation board

TPS2116EVM — TPS2116 low iq power mux with manual and automatic switchover evaluation module

The TPS2116 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2116. The TPS2116 is a dual input, single output power multiplexer that can be configured for automatic or manual switchover between the availabale inputs. The EVM allows the user to configure the (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS2116 PSpice Unencrypted Transient Model (Rev. A)

SLVMDI4A.ZIP (58 KB) - PSpice Model
Design tool

PMUX-SWITCHOVER-CALC Calculate fast switchover parameters for power mux devices

Calculate fast switchover parameters for power mux devices
Supported products & hardware

Supported products & hardware

Products
Power muxes
TPS2121 2.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover TPS2116 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer
Hardware development
Evaluation board
TPS2117EVM TPS2117 evaluation module for the 5.5-V, 4.5-A power mux with low IQ TPS2121EVM-023 TPS2121 Evaluation Module for Priority Power Multiplexer Applications TPS2116EVM TPS2116 low iq power mux with manual and automatic switchover evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP23518 — 3.6V, 1A output, smart meter, supercapacitor backup power supply reference design

This reference design demonstrates a backup power supply design for smart meter applications. The TPS61022 boost converter has an extended operating range of 0.5V which maximizes the energy use of the supercapacitor energy. This results in a longer holdup time or a smaller supercapacitor. The (...)
Test report: PDF
Reference designs

TIDA-010932 — 24-VAC power stage reference design with battery backup

This reference design provides a high efficiency power stage solution for smart thermostats and other gateway building automation end equipment using a 24 VAC power source. This power stage takes a 24-VAC input and produces a 5 V and 3.3 V output rail, which can power additional point-of-load (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos