Home Power management Power switches eFuses & hot swap controllers

TPS2596

ACTIVE

2.7-V to 19-V, 85mΩ, 0.13-2A eFuse with selectable over voltage protection clamp in leaded package

Product details

FET Internal Ron (typ) (mΩ) 89 Vin (min) (V) 2.7 Vin (max) (V) 19 Vabsmax_cont (V) 21 Current limit (min) (A) 0.13 Current limit (max) (A) 2 Overcurrent response Circuit breaker, Current limiting, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp, Cut-off Features Current monitoring, Fault output UL recognition IEC62368, UL2367 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Short circuit protection, Thermal shutdown
FET Internal Ron (typ) (mΩ) 89 Vin (min) (V) 2.7 Vin (max) (V) 19 Vabsmax_cont (V) 21 Current limit (min) (A) 0.13 Current limit (max) (A) 2 Overcurrent response Circuit breaker, Current limiting, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp, Cut-off Features Current monitoring, Fault output UL recognition IEC62368, UL2367 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Short circuit protection, Thermal shutdown
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide input voltage range: 2.7-V to 19-V
    • 21-V Absolute maximum
  • Low On-Resistance: Ron = 89-mΩ (typical)
  • Active high enable input with adjustable undervoltage lockout (UVLO)
  • Overvoltage protection options available:
    • Fast overvoltage clamp (3.8-V, 5.7-V and 13.8-V pin-selectable thresholds) with a response time of 5-µs (typical)
    • Adjustable overvoltage lockout (OVLO) with a response time of 1.3-µs (typical)
  • Adjustable current limit with load current monitor output (ILM)
    • Current range: 0.125-A to 2-A
    • Current limit accuracy:
      • ±10.4 % (maximum) across current range
      • ±5.5 % (maximum) at 1-A current limit
  • Immune to Electrical Fast Transients (IEC 61000-4-4)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection (OTP)
  • Fault indication pin (FLT)
  • UL 2367 recognition (pending)
  • IEC 62368 CB certification (pending)
  • Small footprint: 4.91 mm x 3.9 mm SOIC package
  • Wide input voltage range: 2.7-V to 19-V
    • 21-V Absolute maximum
  • Low On-Resistance: Ron = 89-mΩ (typical)
  • Active high enable input with adjustable undervoltage lockout (UVLO)
  • Overvoltage protection options available:
    • Fast overvoltage clamp (3.8-V, 5.7-V and 13.8-V pin-selectable thresholds) with a response time of 5-µs (typical)
    • Adjustable overvoltage lockout (OVLO) with a response time of 1.3-µs (typical)
  • Adjustable current limit with load current monitor output (ILM)
    • Current range: 0.125-A to 2-A
    • Current limit accuracy:
      • ±10.4 % (maximum) across current range
      • ±5.5 % (maximum) at 1-A current limit
  • Immune to Electrical Fast Transients (IEC 61000-4-4)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection (OTP)
  • Fault indication pin (FLT)
  • UL 2367 recognition (pending)
  • IEC 62368 CB certification (pending)
  • Small footprint: 4.91 mm x 3.9 mm SOIC package

The TPS2596xx family of eFuses (integrated FET hot-swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current. Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. For the TPS25962x variants, in case of an input overvoltage condition, internal clamping circuits limit the output to a safe fixed maximum voltage (pin selectable), with no external components. The TPS25963x variants provide an option to set a user-defined overvoltage cutoff threshold.

The devices are characterized for operation over a junction temperature range of –40 °C to +125 °C.

The TPS2596xx family of eFuses (integrated FET hot-swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current. Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. For the TPS25962x variants, in case of an input overvoltage condition, internal clamping circuits limit the output to a safe fixed maximum voltage (pin selectable), with no external components. The TPS25963x variants provide an option to set a user-defined overvoltage cutoff threshold.

The devices are characterized for operation over a junction temperature range of –40 °C to +125 °C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2595 ACTIVE 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package Lower current range in leaded package
TPS25961 ACTIVE 2.7-V to 19-V 100-mΩ eFuse with overvoltage, overcurrent and short-circuit protection Soft start feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS2596 2.7 to 19 V, 0.125 to 2-A, 89-mΩ eFuse With Accurate Current Monitor and Fast Overvoltage Protection datasheet (Rev. A) PDF | HTML 20 Aug 2019
Application brief eFuses in Smart Electricity Meters PDF | HTML 01 Sep 2020
Application brief Single Point Failure Protection for Motor Drives and PLC Systems 30 Jun 2020
Certificate TPS2596 UL Certificate of Compliance IEC 62368-1 10 Apr 2020
Certificate TPS2596 UL Certificate of Compliance UL 2367 10 Apr 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
EVM User's guide TPS2596EVM Evaluation Module for TPS2596xx (Rev. A) 14 Aug 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Minimizing System Down-time with Smart eFuses 12 Jun 2019
Application note Designing Low-Power Circuits (LPCs) using an eFuse for Household and Similar App 10 Jun 2019
Application note Achieve Bidirectional Control and Protection Through Back-to-Back Connected eFus 22 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2596EVM — TPS2596xx eFuse evaluation module

The TPS2595EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2595 eFuse device. The EVM allows the user to apply different input voltages (2.7V to 18V) under different loading conditions (0A to 4A) to the TPS2595. Output, input, load current monitor and (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS259620 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMD54A.ZIP (243 KB) - PSpice Model
Simulation model

TPS259621 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMD53A.ZIP (243 KB) - PSpice Model
Simulation model

TPS259630 PSpice Transient Model

SLVMD77.ZIP (307 KB) - PSpice Model
Simulation model

TPS259631 PSpice Transient Model

SLVMD81.ZIP (307 KB) - PSpice Model
Calculation tool

SLVC788 TPS2596xx Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS2596 2.7-V to 19-V, 85mΩ, 0.13-2A eFuse with selectable over voltage protection clamp in leaded package
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010004 — 12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design

This reference design demonstrates a multi-load drive using one driver chip in multiple configurations enabling reduced inventory. The multiple loads include one bipolar stepper motor, one brushed DC motor, and three actuator or solenoid loads driven from a 12-V DC supply. The design shows less (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos