TPS54521
- Integrated 57mΩ / 50mΩ MOSFETs
- Split Power Rail: 1.6V to 17V on PVIN
- 200kHz to 900kHz Switching Frequency
- Synchronizes to External Clock
- 0.8V Voltage Reference
- Low 2µA Shutdown Quiescent Current
- Hiccup Overcurrent Protection
- Monotonic Start-Up into Prebiased Outputs
- –40°C to 125°C
Operating Junction Temperature Range - Pin-to-Pin Compatible with the TPS54620
- Adjustable Slow Start/Power Sequencing
- Power Good Output for Undervoltage and
Overvoltage Monitoring - Adjustable Input Undervoltage Lockout
- Supported by SwitcherPro Software Tool
- APPLICATIONS
- Flat Panel Digital TVs
- Set Top Boxes, Personal Video Recorders
- Net Books
- High Density 3.3V/5V Power Distribution
from 12 V Bus
The TPS54521 is a full featured 17V, 5A synchronous step down converter which is optimized for small designs through high efficiency and integrated high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductors footprint.
The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.
Cycle by cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature. The TPS54521 is available in a 14 pin, 3.5mm × 3.5mm QFN, thermally enhanced package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 17V Input, 5A Output, Synchronous Step Down Switcher With Integrated FET datasheet (Rev. C) | 28 Aug 2013 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
EVM User's guide | TPS54521 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 26 Aug 2021 | |
Application note | Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) | 15 Sep 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54521EVM-607 — Evaluation Module for TPS54521 Synchronous Buck Regulator
TIDA-00570 — High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design
TIDEP0011 — Power Solution for C667x DSP AVS Core (CVDD) with Dynamic Voltage Scaling
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHL) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.