TPS63070

ACTIVE

Wide input voltage (2V-16V) buck-boost converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2 Vin (max) (V) 16 Switching frequency (min) (kHz) 2100 Switching frequency (max) (kHz) 2800 Features Dynamic Voltage Scaling, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Synchronous Rectification, USB C/PD compatible, UVLO Fixed, Voltage Margining Vout (min) (V) 2.5, 5 Vout (max) (V) 5, 9 Iq (typ) (µA) 50 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 3.6
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2 Vin (max) (V) 16 Switching frequency (min) (kHz) 2100 Switching frequency (max) (kHz) 2800 Features Dynamic Voltage Scaling, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Synchronous Rectification, USB C/PD compatible, UVLO Fixed, Voltage Margining Vout (min) (V) 2.5, 5 Vout (max) (V) 5, 9 Iq (typ) (µA) 50 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 3.6
VQFN-HR (RNM) 15 7.5 mm² 3 x 2.5
  • Input Voltage Range: 2.0 V to 16 V
  • Output Voltage Range: 2.5 V to 9 V
  • Up to 95% Efficiency
  • +/- 1% dc accuracy in PWM mode
  • +3% / -1% dc accuracy in PFM mode
  • 2 A Output Current in Buck Mode
  • 2 A Output Current in Boost Mode
    (VIN = 4 V; Vout = 5 V)
  • Precise ENABLE input allows
    • user defined undervoltage lockout
    • exact sequencing
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current: 50 µA
  • Fixed and Adjustable Output Voltage Options
  • Output Discharge Option
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz and Synchronization Option
  • Power Good Output
  • VSEL simply allows output voltage change
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Input / Output Overvoltage Protection
  • Available in QFN Package
  • Input Voltage Range: 2.0 V to 16 V
  • Output Voltage Range: 2.5 V to 9 V
  • Up to 95% Efficiency
  • +/- 1% dc accuracy in PWM mode
  • +3% / -1% dc accuracy in PFM mode
  • 2 A Output Current in Buck Mode
  • 2 A Output Current in Boost Mode
    (VIN = 4 V; Vout = 5 V)
  • Precise ENABLE input allows
    • user defined undervoltage lockout
    • exact sequencing
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current: 50 µA
  • Fixed and Adjustable Output Voltage Options
  • Output Discharge Option
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz and Synchronization Option
  • Power Good Output
  • VSEL simply allows output voltage change
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Input / Output Overvoltage Protection
  • Available in QFN Package

The TPS6307x is a high efficiency, low quiescent current buck-boost converter suitable for applications where the input voltage can be higher or lower than the output voltage. Output currents can go as high as 2 A in boost mode and in buck mode. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over a wide load current range. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is available in a 2.5 mm x 3 mm QFN package.

The TPS6307x is a high efficiency, low quiescent current buck-boost converter suitable for applications where the input voltage can be higher or lower than the output voltage. Output currents can go as high as 2 A in boost mode and in buck mode. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over a wide load current range. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is available in a 2.5 mm x 3 mm QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS552872 ACTIVE 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter
NEW TPS552872-Q1 ACTIVE Automotive, 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter, AEC-Q100 qualified
TPS55289 ACTIVE 30-V 8-A buck-boost converter with I²C interface Better power efficiency, higher VIN, higher VOUT and higher IOUT
TPS552892 ACTIVE 36-V 8-A fully-integrated buck-boost converter Better power efficiency and higher Iout
TPS552892-Q1 ACTIVE Automotive 36-V, 8-A fully integrated buck-boost converter Better power efficiency and higher Iout
TPS63060 ACTIVE 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter Input current limited is 2 A which is smaller than TPS63070 at 3.6 A

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Type Title Date
* Data sheet TPS63070 2-V to 16-V Buck-Boost Converter With 3.6-A Switch Current datasheet (Rev. B) PDF | HTML 02 Sep 2016
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 02 Oct 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) 04 Aug 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML 09 Jun 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 09 Jun 2021
Application note Improving Load Transient Response for Controlled Loads 12 Sep 2019
EVM User's guide TPS630702EVM User's Guide 12 Aug 2019
Application brief Buck-boost Converter Battery Life Time Estimation for Wireless Network Cameras (Rev. A) 28 May 2019
Application brief Precise Delayed Start-up with Precise Threshold Enable-pin 15 Apr 2019
Application brief How to use VSEL function of TPS63070 04 Feb 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 09 Jul 2018
EVM User's guide TPS63070EVM-693 User's Guide (Rev. A) 26 Mar 2018
Test report PMP9796 5V Low-Power TEC Driver Reference Design 06 Sep 2016
Application note High-Efficiency Backup Power Supply 11 Dec 2014
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter 05 Dec 2012
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006
Application note Dynamically Adjustable Output Using the TPS63000 15 Aug 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS630702EVM — TPS630702 2-V to 16-V buck-boost converter with 3.6-A switch current evaluation module

The TPS630702EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS630702 Buck-Boost Converter. The TPS630702EVM uses the TPS630702; the output voltage is set to 3.3V/5.0V. The user can select the output voltage with the VSEL pin. The EVM operates (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS63070EVM-693 — TPS63070 Buck-Boost Converter Evaluation Module

The TPS63070EVM-693 is designed to help the users easily evaluate and test the operation and functionality of the TPS63070 Buck-Boost Converter. The TPS63070EVM-693 uses the TPS63070 adjustable version; the output voltage is set to 3.3V/5.0V. The user can select the output voltage with the VSEL (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS63070 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBP8A.ZIP (86 KB) - PSpice Model
Calculation tool

SLVC762 TPS63070 VSEL Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63070 Wide input voltage (2V-16V) buck-boost converter
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Reference designs

TIDA-01373 — EEPROM Programming Tool Reference Design

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9796 — 5V, Low-Power TEC Driver Reference Design

This reference design details a power management circuit that is capable of sourcing and sinking current for driving a thermoelectric cooler (TEC) to control the temperature of sensitive devices, like laser diodes or sensors. It supports a small solution based on the integrated TPS63070 buck-boost (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNM) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos