TVS3300

ACTIVE

33V flat-clamp surge protection device

Product details

Package name DSBGA, WSON Peak pulse power (8/20 μs) (max) (W) 1330 IEC 61000-4-5 (A) 35 Vrwm (V) 33 Breakdown voltage (min) (V) 34 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 130 Clamping voltage (V) 38
Package name DSBGA, WSON Peak pulse power (8/20 μs) (max) (W) 1330 IEC 61000-4-5 (A) 35 Vrwm (V) 33 Breakdown voltage (min) (V) 34 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 130 Clamping voltage (V) 38
DSBGA (YZF) 4 1.185192 mm² 1.062 x 1.116 WSON (DRV) 6 4 mm² 2 x 2
  • Protection Against 1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 40 V at 35 A of 8/20 µs Surge Current
  • Standoff Voltage: 33 V
  • Tiny 1.1 mm2 WCSP and 4 mm2 SON Footprints
  • Survives Over 4,000 Repetitive Strikes of 30 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 35 A
    • IEC61643-321 (10/1000 µs): 4 A
  • Low Leakage Current
    • 19 nA Typical at 27°C
    • 28 nA Typical at 85°C
  • Low Capacitance: 130 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection
  • Protection Against 1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 40 V at 35 A of 8/20 µs Surge Current
  • Standoff Voltage: 33 V
  • Tiny 1.1 mm2 WCSP and 4 mm2 SON Footprints
  • Survives Over 4,000 Repetitive Strikes of 30 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 35 A
    • IEC61643-321 (10/1000 µs): 4 A
  • Low Leakage Current
    • 19 nA Typical at 27°C
    • 28 nA Typical at 85°C
  • Low Capacitance: 130 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

The TVS3300 robustly shunts up to 35 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 1 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance. The TVS3300 uses a unique feedback mechanism to ensure precise flat clamping during a fault, assuring system exposure below 40 V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS3300 is available in small 1 mm × 1.1 mm WCSP and 2 mm × 2 mm SON footprints which are ideal for space constrained applications, offering up to a 90 percent reduction in size compared to industry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS3300 against 4000 repetitive surge strikes at high temperature with no shift in device performance.

The TVS3300 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table

The TVS3300 robustly shunts up to 35 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 1 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance. The TVS3300 uses a unique feedback mechanism to ensure precise flat clamping during a fault, assuring system exposure below 40 V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS3300 is available in small 1 mm × 1.1 mm WCSP and 2 mm × 2 mm SON footprints which are ideal for space constrained applications, offering up to a 90 percent reduction in size compared to industry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS3300 against 4000 repetitive surge strikes at high temperature with no shift in device performance.

The TVS3300 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TVS3300 33-V Flat-Clamp Surge Protection Device datasheet (Rev. C) PDF | HTML 14 Feb 2018
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application brief Protecting I/O modules from surge events 04 Feb 2019
Application brief TVS Surge Rating: Power vs. Current 12 Nov 2018
White paper Demystifying surge protection 06 Nov 2018
User guide Flat Clamp TVS Evaluation Module—Adaptor Boards 10 Sep 2018
Application note How to select a Surge Diode 29 Aug 2018
Technical article These are not your grandfather’s TVS diodes PDF | HTML 05 Apr 2018
Application brief Flat-Clamp TVS Layout in SMA/SMB Footprints 03 Apr 2018
Application note TVS Surge Protection in High-Temperature Environments 23 Mar 2018
User guide TVS0500-3300 Evaluation Module—Adaptor Boards User's Guide (Rev. B) 08 Mar 2018
White paper Flat-Clamp surge protection technology for efficient system protection 15 Jan 2018
Technical article Protecting field transmitters from surge transients PDF | HTML 08 Sep 2017
Application note TVS3300 Bidirectional Characterization 22 Mar 2017
User guide TVS3300YZF 33-V Precision Surge Protection Clamp Evaluation Module User's Guide 25 Jan 2017
User guide TVS3300 Evaluation Module—Bidirectional Adaptor Board User's Guide 10 Jan 2017
User guide TVS3300DRV 33-V Precision Surge Protection Clamp Evaluation Module User's Guide 09 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FLAT-CLAMP-TVS-EVM — TVSxx0x precision surge protection diode evaluation module

The FLAT-CLAMP-TVS-EVM (Precision Surge Protection Diode Adaptor Board Evaluation Module) demonstrates the characteristics, operation, and use of the TVSxx0x family of devices. The TVSxx0x family of devices are precision clamps that keep ultra-low and flat clamping voltages during transient (...)
User guide: PDF
Not available on TI.com
Simulation model

TVS3300 IBIS Model

SLVMC41.ZIP (4 KB) - IBIS Model
Simulation model

TVS3300 PSpice Transient Model

SLVMCA0.ZIP (65 KB) - PSpice Model
Simulation model

TVS3300 TINA-TI Transient Reference Design

SLVMCA9.TSC (3355 KB) - TINA-TI Reference Design
Simulation model

TVS3300 TINA-TI Transient Spice Model

SLVMCB0.ZIP (11 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Many TI reference designs include the TVS3300

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 4 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos