Home Power management Power switches Low-side switches

ULN2003LV

ACTIVE

8V, 7-ch NMOS array low-side driver

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Drivers per package 7 Switching voltage (max) (V) 8 Output voltage (max) (V) 8 Peak output current (A) 1 Delay time (typ) (ns) 80 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 260 Iout/ch (max) (mA) 140 Iout_off (typ) (µA) 0.17
Rating Catalog Operating temperature range (°C) -40 to 85 Drivers per package 7 Switching voltage (max) (V) 8 Output voltage (max) (V) 8 Peak output current (A) 1 Delay time (typ) (ns) 80 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 260 Iout/ch (max) (mA) 140 Iout_off (typ) (µA) 0.17
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 7-Channel High Current Sink Drivers
  • Supports up to 8V Ouput Pullup Voltage
  • Supports a Wide Range of 3V-to-5V Relay and
    Inductive Coils
  • Low Output VOL of 0.4V (Typical) With
    • 100mA (Typical) Current Sink per Channel at
      3.3V Logic Input(1)
    • 140mA (Typical) Current Sink per Channel at
      5.0V Logic Input(1)
  • Compatible to 3.3V and 5.0V Microcontrollers and
    Logic Interface
  • Internal Free-Wheeling Diodes for Inductive Kick-
    back Protection
  • Input Pulldown Resistors Allows3-stating the Input
    Driver
  • Input RC-Snubber to Eliminate Spurious
    Operation in Noisy Environment
  • Low Input and Output Leakage Currents
  • Easy to use Parallel Interface
  • ESD Protection Exceeds JESD 22
    • 2kV HBM, 500V CDM
  • Available in 16-Pin SOIC and TSSOP Packages
  • 7-Channel High Current Sink Drivers
  • Supports up to 8V Ouput Pullup Voltage
  • Supports a Wide Range of 3V-to-5V Relay and
    Inductive Coils
  • Low Output VOL of 0.4V (Typical) With
    • 100mA (Typical) Current Sink per Channel at
      3.3V Logic Input(1)
    • 140mA (Typical) Current Sink per Channel at
      5.0V Logic Input(1)
  • Compatible to 3.3V and 5.0V Microcontrollers and
    Logic Interface
  • Internal Free-Wheeling Diodes for Inductive Kick-
    back Protection
  • Input Pulldown Resistors Allows3-stating the Input
    Driver
  • Input RC-Snubber to Eliminate Spurious
    Operation in Noisy Environment
  • Low Input and Output Leakage Currents
  • Easy to use Parallel Interface
  • ESD Protection Exceeds JESD 22
    • 2kV HBM, 500V CDM
  • Available in 16-Pin SOIC and TSSOP Packages

The ULN2003LV is a low-voltage and low power upgrade of TI’s popular ULN2003 family of 7-channel Darlington transistor array. The ULN2003LV sink driver features 7 low output impedance drivers to support low voltage relay and inductive coil applications. The low impedance drivers minimize on-chip power dissipation; up to 5 times lower for typical 3V relays. The ULN2003LV driver is pin-to-pin compatible with ULN2003 family of devices in similar packages.

The ULN2003LV supports 3.3V to 5V CMOS logic input interface thus making it compatible to a wide range of micro-controllers and other logic interfaces. The ULN2003LV features an improved input interface that minimizes the input DC current drawn from the external drivers. The ULN2003LV features an input RC snubber that greatly improves its performance in noisy operating conditions. The ULN2003LV channel inputs feature an internal input pull-down resistor thus allowing input logic to be tri-stated. The ULN2003LV may also support other logic input levels, for example, TTL and 1.8V, refer to the Application Information section for details.

The ULN2003LV provides flexibility of increasing current sink capability through combining several adjacent channels in parallel. Under typical conditions the ULN2003LV can support up to 1.0A of load current when all 7-channels are connected in parallel. The ULN2003LV can also be used in a variety of applications requiring a sink drivers like driving LEDs and Logic Level Shifting.

The ULN2003LV is a low-voltage and low power upgrade of TI’s popular ULN2003 family of 7-channel Darlington transistor array. The ULN2003LV sink driver features 7 low output impedance drivers to support low voltage relay and inductive coil applications. The low impedance drivers minimize on-chip power dissipation; up to 5 times lower for typical 3V relays. The ULN2003LV driver is pin-to-pin compatible with ULN2003 family of devices in similar packages.

The ULN2003LV supports 3.3V to 5V CMOS logic input interface thus making it compatible to a wide range of micro-controllers and other logic interfaces. The ULN2003LV features an improved input interface that minimizes the input DC current drawn from the external drivers. The ULN2003LV features an input RC snubber that greatly improves its performance in noisy operating conditions. The ULN2003LV channel inputs feature an internal input pull-down resistor thus allowing input logic to be tri-stated. The ULN2003LV may also support other logic input levels, for example, TTL and 1.8V, refer to the Application Information section for details.

The ULN2003LV provides flexibility of increasing current sink capability through combining several adjacent channels in parallel. Under typical conditions the ULN2003LV can support up to 1.0A of load current when all 7-channels are connected in parallel. The ULN2003LV can also be used in a variety of applications requiring a sink drivers like driving LEDs and Logic Level Shifting.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ULN2003LV 7-Channel Relay and Inductive Load Sink Driver datasheet (Rev. B) PDF | HTML 30 Jun 2015
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Improved Thermal Dissipation and Energy Efficiency for Peripheral Driving 30 Oct 2014
EVM User's guide ULN2003LVEVM user's Guide (Rev. A) 17 Apr 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDC-WIFI-METER-READING — WI-FI Power Strip/Energy Monitor Reference Design

TIDC-WIFI-METER-READING adds Wi-Fi® communications to the TIDM-3OUTSMTSTRP smart power strip design. Wi-Fi connectivity is provided by the SimpleLink™ Wi-Fi CC32000 wireless MCU. A remote user can monitor the electricity consumption of the loads plugged into each of the three outlets and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-BLE-METER-READING — Bluetooth Low Energy for Energy Monitoring Reference Design

The TIDC-BLE-METER-READING reference design focuses on an application for reading an energy monitor device over a Bluetooth® low energy (BLE) link using the SimpleLink™ CC2650 multi-standard wireless MCU and corresponding SensorTag module. The module is then connected to the hardware (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-3OUTSMTSTRP — Three Output Smart Power Strip Reference Design

This design implements a high accuracy single phase embedded metering smart power strip application using an MSP430 MCU. Built to support of measuring AC voltage, current, active power, reactive power, apparent power, frequency, power factor with 3 socket measured individually. Additional hardware (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos