封裝資訊
封裝 | 針腳 VQFN (RGZ) | 48 |
操作溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送業者 2,500 | LARGE T&R |
CC1352P 的特色
- Microcontroller
- Powerful 48-MHz Arm Cortex-M4F processor
- EEMBC CoreMark score: 148
- 352KB of in-system programmable flash
- 256KB of ROM for protocols and library functions
- 8KB of cache SRAM (alternatively available as general-purpose RAM)
- 80KB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
- 2-pin cJTAG and JTAG debugging
- Supports over-the-air (OTA) update
- Ultra-low power sensor controller with 4KB of SRAM
- Sample, store, and process sensor data
- Operation independent from system CPU
- Fast wake-up for low-power operation
- TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
- RoHS-compliant package
- 7-mm × 7-mm RGZ VQFN48 (26 GPIOs)
- Peripherals
- Digital peripherals can be routed to any GPIO
- 4× 32-bit or 8× 16-bit general-purpose timers
- 12-bit ADC, 200 kSamples/s, 8 channels
- 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
- Programmable current source
- 2× UART
- 2× SSI (SPI, MICROWIRE, TI)
- I2C and I2S
- Real-time clock (RTC)
- AES 128- and 256-bit cryptographic accelerator
- ECC and RSA public key hardware accelerator
- SHA2 accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
- Capacitive sensing, up to 8 channels
- Integrated temperature and battery monitor
- External system
- On-chip buck DC/DC converter
- TCXO support
- Low power
- Wide supply voltage range: 1.8 V to 3.8 V
- Active mode RX: 5.8 mA (3.6 V, 868 MHz), 6.9 mA (3.0 V, 2.4 GHz)
- Active mode TX at +20 dBm: 63 mA (3.3 V, 915 MHz), 85 mA (3.0 V, 2.4 GHz)
- Active mode TX at +10 dBm: 22 mA (2.4 GHz)
- Active mode MCU 48 MHz (CoreMark): 2.9 mA (60 µA/MHz)
- Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 µA
- Sensor controller, active mode, 24 MHz, running infinite loop: 808 µA
- Standby: 0.85 µA (RTC on, 80KB RAM and CPU retention)
- Shutdown: 150 nA (wakeup on external events)
- Radio section
- Multi-band sub-1 GHz and 2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications, and IEEE 802.15.4 PHY and MAC
- 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
- Excellent receiver sensitivity: -121 dBm for SimpleLink long-range mode -110 dBm at 50 kbps, -105 dBm for Bluetooth 125-kbps (LE Coded PHY)
- Output power up to +20 dBm with temperature compensation
- Suitable for systems targeting compliance with worldwide radio frequency regulations
- ETSI EN 300 220 Receiver Category 1.5 and 2, EN 300 328, EN 303 131, EN 303 204 (Europe)
- EN 300 440 Category 2
- FCC CFR47 Part 15
- ARIB STD-T108 and STD-T66
- Wide standard support
-
Wireless protocols
- Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY, Wireless M-Bus, Wi-SUN, KNX RF, Amazon Sidewalk, proprietary systems, SimpleLink™ TI 15.4-Stack (Sub-1 GHz), and dynamic multiprotocol manager (DMM) driver.
- Development Tools and Software
- LAUNCHXL-CC1352P1 and LAUNCHXL-CC1352P-2 Development Kits
- SimpleLink™ CC13x2 and CC26x2 Software Development Kit (SDK)
- SmartRF™ Studio for simple radio configuration
- Sensor Controller Studio for building low-power sensing applications
CC1352P 的說明
The SimpleLink™CC1352P device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY, Wi-SUN, proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, smart meters, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:
- Multi-band device supporting concurrent multiprotocol for both Sub-1 GHz and 2.4 GHz through a DMM driver.
- Wide flexibility of protocol stack support in the SimpleLink™ CC13x2 and CC26x2 Software Development Kit (SDK).
- Enablement of long-range and low-power applications using the integrated +20 dBm high-power amplifier with best-in-class transmit current consumption at 63 mA for Sub-1 GHz and 85 mA for 2.4 GHz operation.
- Optimized for coin-cell operation at +10 dBm with 22 mA current consumption.
- Longer battery life wireless applications with low standby current of 0.85 µA and full RAM retention.
- Industrial temperature ready with lowest standby current of 5 µA at 85°C.
- Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
- Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
- Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
- Excellent radio sensitivity (-121 dBm) and robustness (selectivity and blocking) performance for SimpleLink™ long-range mode.
The CC1352P device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.